CONTACT A TRANE EXPERT

Dependable Performance and Reliability You Can Count On

The true workhorse of the Trane air-cooled portfolio, the Series R® Helical Rotary Chiller RTAC can be found in applications across the globe. More than 50,000 units are currently installed around the world — including over 250,000 air- and water-cooled helical rotary compressors.

Proven value honed over a quarter century

That installed base size demonstrates the value our proven direct-drive, low-speed, semi-hermetic compressor design can deliver for you. We have refined this design over 25 years of helical-rotary chiller engineering and manufacturing experience. 

RTAA


Tonnage
Dimensions(H x W x L, in.)
Operating Weight (lbs.)
Shipping Weight (lbs.)
Flow Rate (gmp)
Set Point (°F)
Ambient Operating Range (°F)
80
101 x 99 x 240
11570
11250
96 - 288
0 - 65
0 - 115
100
101 x 99 x 240
11960
11700
 126 - 360
0 - 65
0 - 115
125
101 x 99 x 264
13170
12800
150 - 450
0 - 65
0 - 115
170
103 x 99 x 307
17130
16555
186 - 612
0 - 65
0 - 115
200
102 x 99 x 307
17450
17000
222 - 720
0 - 65
0 - 125
300
96 x 93 x 437
20865
19740
360 - 1080
0 - 65
0 - 125
400
96 x 95 x 545
26100
19740
480 - 1440
10 - 65
0 - 125

RTAC


Tonnage
Dimensions(H x W x L, in.)
Operating Weight (lbs.)
Shipping Weight (lbs.)
Flow Rate (gmp)
Set Point (°F)
Ambient Operating Range (°F)
155
102 x 101 x 255
17200
16900
193 - 709
20 - 65
0 - 125
170
102 x 101 x 255
18700
18350
202 - 741
20 - 65
0 - 125
200
102 x 101 x 300
18333
16650
217 - 796
20 - 65
0 - 125
250
102 x 101 x 325
19300
18700
217 - 796
20 - 65
0 - 125
300
96 x 97 x 432
25400
23400
400 - 1134
20 - 65
0 - 125
400
96 x 97 x 476
30860
28700
381 - 1396
20 - 65
0 - 125
500
96 x 97 x 543
32990
31640
422 - 1548
20 - 65
0 - 125

Need Rental Help? Contact Us

Trane Rental Services Value

  • Extra cooling, short-term replacements, temporary equipment to cool, heat or power
  • Fast, reliable and cost-effective solutions when you need them
  • Keep your business operational while you repair, replace or upgrade your existing system
  • Scalable cooling, heating, and power for unique applications, unusual situations and special events
  • Team of dedicated account managers, engineers, service technicians and logistics professionals