-
Ascend™ Air-cooled Chiller Model ACS and ACX (140-230 Nominal Tons)
Release: 7/15/2025
Version: 2.00.0004
99MB -
Ascend™ Air-cooled Chiller Model ACR (150-300 Nominal Tons)
Release: 04/25/2023
Version: 1.20.0018
123MB -
Ascend™ Air-Cooled Chiller Model ACR Series C (150 to 550 Nominal Tons) & Model ACR (Above 300 Nominal Tons)
Release: 7/10/2025
Version: 2.10.0016
100MB -
Legacy Firmware - Ascend™ Air-cooled Chiller Model ACR (Above 300 Nominal Tons)
*Legacy Firmware – merged into AirCooledRotary-0841 ACR Series C*
Release: 05/05/2023
Version: 1.10.0018
125MB -
Agility™ Water-Cooled Chiller Model HDWA (200-500 Nominal Tons)
Release: 5/1/2025
Version: 1.40.0001
98MB -
CenTraVac™ Simplex (100-2000 Nominal Tons)
Release: 10/25/2024
Version: 1.50.0002
102MB -
CentraVac™ Duplex (1200-4000 Nominal Tons)
Release: 4/24/2025
Version: 1.50.0008
99MB -
CGAM Air-Cooled Scroll Chiller (20-170 Nominal Tons)
Release: 6/6/2023
Version: 1.00.0001
123MB -
Flex²O™ Water Cooled Scroll Unit (15-200 NominalTons)
CGWF (Water to Water Chiller Cooling Only); CXWF (Water to Water Heat Pump Chiller); CCUF (Condenser less Chiller Cooling Only);
Release: 1/29/2022
Version: 1.10.0001
112MB -
Sintesis Advantage™ Air Cooled Chiller Model CGAF and CXAF (40-190 Nominal Tons) & Conquest™ Air Cooled Chiller Model CGAX and CXAX (12-50 Nominal Tons) - For EMEA Only
Release: 07/22/2025
Version: 2.10.0002
100MB -
Sintesis Prime™ Air-cooled Chiller RTAF (90-600 Nominal Tons)
Release: 5/20/2025
Version: 1.60.0007
100MB -
Sintesis Excellent™ High Speed magnetic bearing centrifugal Air-cooled Chiller Model GVAF (140-460 Nominal Tons)
Release: 2/14/2023
Version: 1.20.0002
123MB -
Sintesis Balance™ Multi Pipe Unit Model CMAF (80-200 Nominal Tons)
Release: 08/26/2025
Version: 1.70.0001
100MB -
XStream™ eXcellent High speed magnetic bearing centrifugal Water-cooled chiller. Model GVWF (115-760 Nominal Tons)
Release: 05/28/2024
Version 1.20.0001
123MB -
EMEA XStream™ Water-cooled Chiller Model RTWF (95-515 Nominal Tons) EMEA City™ Water-cooled Chiller Model RTSF (50-110 Nominal Tons) EMEA and NA Water-cooled Chiller Model RTWD and RTUD (60-270 Nominal Tons)
Release: 11/27/2023
Version: 1.20.0008
125MB -
699KB
-
Airfinity™ with Symbio 800
Version: 01.20.0001
99MB
-
IntelliPak® with Symbio® 800
10/02/2024
Version: 04.10.00298MB -
699KB
-
Version: 7.03.0017
Voyager 3™ with Symbio 700
Precedent™ with Symbio 700
Axiom™ Rooftop Water Source Heat Pump with Symbio 700
Odyssey™ with Symbio 700
Foundation™ with Symbio 700
81MB -
454KB
By downloading Tracer TU, you agree to the Trane Terms and Conditions – Licensed Material and Hosted Services.
Tracer® TU is the service tool for Trane’s BACnet controllers. Trane provides a no-fee license for the TU Balancing Tool.
Fee-based licenses, that may be purchased from Trane, unlock additional features. If you need a license, contact your local Trane commercial sales office for more information on which version of TU is right for you.
-
Tracer® TU
Version 11.11.149
335MB -
Standard Graphics Package
Version 2.2.9
Standard Graphics are used by Tracer® Graphics Editor. They are no longer included in the Tracer® TU download and must be downloaded separately if you will be working with graphics.
294MB -
UC800 Chiller Firmware
UC 800 Chiller Firmware is used by Tracer® TU when servicing Trane chillers with UC800 AdaptiView controllers. V1.10.382 -- Run Elevated with Defendpoint
Chiller firmware is no longer included in the Tracer® TU download
385MB -
Tracer® TU Service Tool - User Guide
BAS-SVU047*-EN
3MB -
Tracer® TU Service Tool - User Guide [Standard Edition]
BAS-SVU048*-EN
2MB -
Tracer® TU Balancing Tool - User Guide
BAS-SVU049*-EN
1MB -
Tracer® TU Balancing Tool - Quick Start Guide
BAS-SVU024G-EN
680KB
Legacy Software Downloads
NOTICE: Older versions of Trane legacy software controls products are not maintained and are not updated with the latest security or other update patches. Customer must maintain their own cybersecurity protocols. For more information, click HERE.
Trane employees may download this software for their use, but are not authorized to install it on a customer site.
-
RoverRover is the service tool for Trane’s LonTalk and Comm4 unit controllers. Rover requires a version 7.5 or later license and connection hardware. Contact your local Trane commercial sales office for more information on which version of Rover is right for you. Version 7.676MB
-
Tracer® BACnet Setup Tool V3.1.111Release: 08/27/2018 Version: 3.1.11120MB