TRACE® 700
Trane’s legacy platform for the current version of the award-winning TRACE® 3D Plus
Upgrade to TRACE 3D PlusTrane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Backed by Trane's long history of HVAC system design and software simulation knowledge, our cutting-edge HVAC tools and calculators answer your challenges and help create a more sustainable world.
Reliable:
Overcome time and budget constraints with tools that deliver results.
Flexible:
As the demands on your job continue to evolve, these tools can adapt with you.
Efficient:
Maintain greater project focus with tools that don't interfere with your workflow.
Effective:
Each tool is designed and tested by engineers who know what’s needed for optimal results.
Next-generation design and analysis software based on the U.S. Department of Energy's EnergyPlus® simulation engine
Go seamlessly from project planning and conceptual modeling, to load design and energy/economic analysis—all through the same project file and interface.
The next evolution of the globally used and trusted TRACE® 700 Load Design software.
This 3D design platform makes accurately sizing your HVAC systems faster and easier at any desired level of fidelity. We've taken our 50 years of HVAC systems design and software simulation knowledge and combined it with the U.S. Department of Energy's state-of-the-art EnergyPlus® simulation engine. The result is a platform that makes right sizing HVAC systems intuitive and visually dynamic with an easy to understand workflow that's less error prone. Try the new TRACE 3D Plus platform today and get accurate sizing results in a fraction of the time.
Project-ready building automation system designs and documentation.
This intuitive, web-based application gives users the power to create reliable, repeatable designs, effectively collaborate with other project stakeholders, and export accurate construction documentations for project of all sizes. Trane Design Assist is a complementary, and brand agnostic resource to get pre-engineered solutions and system content using proven control standards and strategies.
True sustainability means getting it right for both the building application and the climate.
The myCO2e tool can help evaluate and justify a choice between different refrigerant selections in chiller-related products and quantify the carbon impact of the decision. If you are thinking about building decarbonization, this tool can help you evaluate carbon emissions associated with refrigerant selection. Compare any chiller industry-wide with different high and low GWP refrigerants.
Chiller performance evaluation for every situation
Accurately predict chiller performance and make quick, simple economic comparisons based on individual criteria like installation location, building purpose and chiller plant design.
Flexible and powerful selection program for optimally configuring Trane equipment
Access guided assistance to meet or exceed project specifications with the ideal Trane equipment. Plus, easily share selection files with your Trane account manager.
Equipment selection and system layout software for easily designing VRF systems
This program provides start-to-finish functionality from design and specification to installation and start-up documentation.
September 16, 2025
We created these free resources to help make your design and analysis tasks easier.
Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the calculation method for LEED v4.
Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the calculation method for LEED v3 (2009).
Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the calculation method for LEED-NC version 2.2.
These charts focus on the range of temperatures most suitable for comfort-cooling HVAC applications, and include the Trane coil curves, which depict the condition of the air leaving a cooling coil
Use this spreadsheet to calculate the condenser relief for input into System Analyzer™.
Use this spreadsheet this spreadsheet to calculate the constant condenser temperature unloading curves for input into System Analyzer™ or TRACE™ 700.
Ductulator - Is a calculator used for sizing supply and retur duct systems using the equal friction design method. Includes scales for friction loss per unit length, air volume, air velocity, round duct diameter, and rectangular duct diameters. One side uses I-P units, the other side uses SI units. Includes a protective sleeve with ASHRAE recommended design air velocities for system components/applications.
Trane’s legacy platform for the current version of the award-winning TRACE® 3D Plus
Upgrade to TRACE 3D Plus
Compare initial evaluations of HVAC systems based on energy and economic performance
Learn More
Nine intuitive calculation tools to simplify HVAC design and service tasks
Learn MoreExplore our complete portal of innovative software tools and supporting technical documentation.
In addition to our design and analysis tools, we offer advanced training and technical support specifically for modern engineers.