Packaged Units and Split Systems
Trane® Packaged Units and Split Systems
Performance, comfort and efficiency for any building, any size.
Why choose Trane Commercial?
For commercial projects small or large, we’ve got you covered. Our packaged units and split systems are available in a broad range of capacities. All with Trane quality, efficiency and reliability.
-
Built to Last
Trane quality and reliability is the result of extensive design validation and product testing to get it right—whether installed right out-of-the-box or with factory installed options or customization. Industry-leading longevity helps keep maintenance costs low. And it all adds up to lower total cost of ownership.
-
Efficiency and Sustainability
Our lineup of commercial HVAC systems are both sustainable and energy efficient. All systems exceed government standards for energy efficiency, and many deliver ultra-high efficiency. Trane helps you meet sustainability goals as well as day-to-day comfort demands.
-
Building Connectivity
We offer a variety of smart technology options that enable remote diagnostics and monitoring while connecting to your building automation system. HVAC system performance optimization at your fingertips.
-
Simplified Installation and Service
Thoughtfully designed with features such as hinged access doors, color-coded wiring, apps for mobile monitoring and an easy-to-use touchscreen display for commissioning, troubleshooting and service.
Light and Large Commercial Solutions
Packaged Units and Split Systems
-
Trane rooftop units offer superior indoor air quality, industry-leading energy efficiency, and hassle-free installation—everything you need for new construction or replacement projects. -
For new construction or retrofit, Trane self-contained HVAC systems are a great fit.
-
6 - 120 Tons: A split system affords design flexibility for buildings of any size when rooftop access is not ideal. Trane’s comprehensive line of split systems features outstanding energy efficiency, reliability and easy ground-level service access. -
Trane outdoor air systems can meet your performance and budget goals. Improve indoor air quality, energy efficiency and comfort.
Heat Pumps & Hybrid Dual Fuel Units
-
Impack™ 2-5 Ton Rooftop Packaged Unit
Don't sacrifice building comfort for a lower energy bill. Trane Impack rooftop packaged units offer both—in an appealing 2-ton or 5-ton design. Learn more today! -
Comfort delivered with ultra-high efficiency at the lowest installed cost. Tailor to building’s needs with industry’s widest selection of factory-installed options and accessories. Easy to install and service. 3 - 25 Tons -
Trane’s split systems portfolio includes a full line of air conditioners and heat pumps for small commercial applications. Matching air handlers are available with single- or variable-speed motors for year-round, energy efficient comfort. 1.5 - 5 Tons -
Odyssey™ Split Systems with Symbio® Controls
Odyssey Split Systems provides cooling, heat pump and air handling in a unique two-part configuration that gives you design and installation versatility. And with the Symbio digital controller on board, Odyssey takes service, comfort and sustainability into the future of connected buildings. 6-25 Tons -
0.5 - 25 Tons: Trane Axiom™ water-source heat pumps (WSHP) deliver high-performance heating and cooling with exceptional energy efficiency – up to 40 EER on select systems.
Systems
-
Trane Intelligent VAV Systems simplify the design and implementation of systems that HVAC designers typically consider complicated and time-consuming. With new technologies and optimized controls, these systems are 20% to 30% more efficient than traditional multiple-zone VAV systems. -
From simple ‘A’utomation to ‘Z’oned comfort ideal for small buildings, you can count on Trane® Zoned Rooftop Systems. Discover cost-effective options to increase comfort and energy efficiency that make advanced functionality affordable and easy for non-technical users to operate.
Light Commercial Replacement Solutions
3 - 25 Tons
Need it fast? We’ve got it.
Count on your local Trane replacement specialists for all your immediate, emergency and planned replacement needs. For quick and accurate quotes, quick replacement, quick delivery, contact Trane.
Still not sure which system is right for you?
Looking for Revit Files or CAD Templates?
With such a broad range of Trane products to choose from, it’s not always easy to determine what the right products are for your project. Our selection BIM software and CAD templates make it easier to choose by calculating the performance of various Trane components in different applications.
HVAC Design and Analysis Tools
HVAC tools and analysis tools that include popular items such as TRACE® 3D Plus, TRACE™ 700 and System Analyzer.
Learn to master software, systems and controls
Through both on-site training and self-paced learning, we provide industry-leading training to empower customers to optimize their design tools, equipment, controls and building systems.