Air Conditioners
Our state-of-the-art packaged rooftop air conditioning units provide quiet and efficient temperature control and are modified to be lifted by crane or forklift.
View Air Conditioners RentalsTrane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Trane Rental Services has an impressive array of heating, cooling, and power generation equipment. Our capabilities include 1- to 1,000-ton units of cooling, 36 kW to 1.5 MW of power generation, electric and indirect fired heaters up to 512,000 Btus.
Our state-of-the-art packaged rooftop air conditioning units provide quiet and efficient temperature control and are modified to be lifted by crane or forklift.
View Air Conditioners Rentals
Whether you need an air-cooled chiller, ideal when speed, ease of installation and reliability are your primary concerns, or a water-cooled chiller, which can be modified to install easily to provide fast temporary backup or added capacity, Trane Rental Services can help.
View Chillers Rentals
Rent our cooling towers as standalone units or paired when water cooled applications are needed.
View Cooling Towers Rentals
Trane offers the most robust AHU in the industry. Our custom engineered air-handling units are the right solution for larger jobs and are outdoor rated and sized for 100 percent outside air.
View Air Handlers Rentals
Heating Equipment from Trane Rental Services provide clean, electric heat that is free from the moisture and fumes associated with other types of heating.
View Heating Equipment Rentals
Whether you need to power one of our temporary cooling solutions or just need additional power, Trane has temporary power ranging from 36 kW to 1.5 MW.
View Generator Rentals
Designed to create and maintain ultralow temperatures, our cold storage container units ensure the protection of the most sensitive and valuable cargoes.
View Cold Storage Container Rentals