- Modular Scalability — Supports cooling capacities up to 10MW, adaptable to various data center sizes and needs.
- Direct-to-Chip Liquid Cooling — Optimized for high-density data centers, ensuring efficient heat transfer directly from IT equipment.
- Compact Footprint — Provides up to 10MW cooling capacity in a space-saving design, with front only panel access for easy maintenance.
- High Head Pressure — >50 psi head pressure allows for longer runs between the Coolant Distribution Unit (CDU) and server racks.
- Dual VSD Pumps — Dynamic response to cooling demand enhances energy efficiency and reduces operational costs.
- 316 stainless steel plate heat exchanger — Compatible with various coolant fluids, offering corrosion resistance and high performance.
- High Flow Rate — Capable of a maximum flow rate of 3,600 liters per minute for rapid heat absorption and transfer.
- World-Class Service and Support — Access to expert resources and data-center-qualified technicians from Trane for reliable service and support.
TCDU
Trane CDU - Coolant Distribution Unit
TCDU
Trane CDU - Coolant Distribution Unit
The most capacity of any coolant distribution unit of its size.
Introducing Trane's next-gen Coolant Distribution Unit (CDU) up to 10MW cooling capacity, delivering efficient direct-to-chip liquid cooling for hyperscale and colocation data centers. This compact Cooling Distribution Unit reduces energy use and costs while ensuring top performance and scalability.
- Integrated ATS with supercapacitor
- 25-micron filtration
- Up to 10MW cooling capacity in compact footprint
- Front service access
-
Powerful direct-to-chip cooling capacity
Engineered for high-density data centers, supporting IT equipment with a power consumption of up to 10MW.
-
Space-saving, rack-based design
Rack-based form factor with no side access required so units can be installed tightly side-by-side. Ideal for retrofit data centers that need to maximize white space while providing high-capacity direct-to-chip cooling.
-
World-class service and support
Choosing Trane CDU liquid cooling gives you access to expert resources and support from Trane no matter where your operations are located. You’ll be supported by a team of data-center-qualified technicians who understand the unique challenges of your industry.
Related Products
-
Trane Ascend™ Air-Cooled Chiller with Integrated Free Cooling
Experience the Trane® Ascend™ ACR Chiller with integrated free cooling. Exceptional efficiency, rapid restart, and ideal for high-density environments. -
Trane Air-Cooled Magnetic Bearing Data Center Chiller
Maximize cooling efficiency and reduce costs with Trane’s Air-Cooled Magnetic Bearing Chiller. Ideal for data centers, it offers advanced control and sustainability. Request a quote today! -
Trane® Fan Coil Wall for Data Centers
Trane's data center fan wall unit maintains precise temperature and humidity in server rooms, helping mission-critical data center uptime and reducing energy consumption.