RTAF
Sintesis® Air-Cooled Chillers
RTAF
Sintesis® Air-Cooled Chillers
- Capacity Range: 115 to 500 tons
- Refrigerant: Low-GWP R-513A
- Compressor Design: Helical rotary screw
- Energy Efficiency Rating (EER): IPLV: 16.0-18.0 (high-efficiency)
- Enabled by Symbio® 800 unit controller
-
Our most environmentally conscious choice + refrigerant options
Sintesis® chillers are among our most environmentally conscious and sustainable air-cooled units. They are the first air-cooled chillers from Trane to offer you the choice of either R-134a or R-513A, a next-generation, low global warming potential (GWP) refrigerant. This gives you the option to choose when to transition to a lower GWP alternative that is convertible and compatible.
-
Exceeds ASHRAE efficiency standards
Sintesis chillers offer over 10 percent higher full-load and part-load efficiency than required by ASHRAE® 90.1-2016 standards. This makes them ideal for Thermal Battery™ cooling systems, where energy consumption can be shifted to off-peak hours when electricity often is cheaper and generated from a greater mix of renewable and cleaner sources.
-
Free cooling? We’re cool with that.
As a matter of fact, Trane has been integrating free cooling directly into our chillers for a long time. It only makes sense to tap free colder outdoor air to cool the environment inside your building. When you can avoid running the compressor keeping people comfortable is more sustainable, and energy and operating costs are lower. Trane has free cooling chillers covered.
Product Literature
Brochure
-
Air-Cooled Chillers Sales BrochurePROD-SLB049-EN
-
Rapid Restart Sales BrochureAC-SLB003-EN
-
Sintesis™ Air Cooled Chillers Brochure 115-500 tonsRLC-SLB036-EN
-
Sintesis™ Free Cooling FlyerRLC-SLB041-EN
Catalog
-
Sintesis™ RTAF Helical Rotary ChillerRLC-PRC049*-EN
Installation Operation Maintenance (IOMs)
-
Sintesis™ RTAF Helical Rotary ChillerRTAF-SVX001*-EN
Integration Guides
-
BACnet® and Modbus Integration Symbio™ 800
BAS-SVP083*-EN
5MB -
LonTalk® Integration Symbio™ 800
BAS-SVP084*-EN
2MB -
Symbio™ 800 Integration Points List BACnet®
BAS-PTS013*-EN
-
Symbio™ 800 Integration Points List LonTalk®
BAS-PTS014*-EN
Software & Firmware
Services
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.