CGAM
CGAM Air-Cooled Scroll Chiller
CGAM
CGAM Air-Cooled Scroll Chiller
- Capacity Range: 20 to 130 tons (60 Hz)
- Refrigerant: Low GWP R-454B
- Energy Efficiency Rating (EER): IPLV: 13.7-16.6 (high-efficiency); 14.5-16.9 (extra-high-efficiency)
- Enabled by Symbio® 800 unit controller
-
The perfect combination for small tonnage applications
The CGAM air-cooled scroll chiller offers the perfect combination of flexibility, efficiency and low noise. Available in sizes ranging from 20 to 130 tons with a compact footprint, the CGAM is one of the quieter air-cooled chillers available today. Multiple levels of efficiency to choose from allow you to comply with your local code requirements.
-
Significantly quieter
The CGAM consistently delivers sound levels five to eight decibels lower than the model it replaced. With factory-installed attenuation, an additional three-decibel-reduction can be achieved for applications requiring ultra-quiet operation.
-
Thermal Battery™ cooling system design
Using partial heat recovery, rejected heat can be redirected through a heat exchanger to provide heat for VAV reheat coils. A Thermal Battery™ cooling system design uses ice made at night, when energy demand and cost are lowest, to cool the building during the day.
Product Literature
Brochure
-
Air-Cooled Chillers Sales BrochurePROD-SLB049*-EN
-
Air-Cooled Scroll Chiller Model CGAMCG-SLB017*-EN
Catalog
-
CGAM Scroll ChillerCG-PRC017*-EN
Installation Operation Maintenance (IOMs)
-
CGAM Scroll Chiller with Symbio™ controlsCG-SVX063*-EN
Integration Guides
-
Symbio™ 800 Integration Points List BACnet®
BAS-PTS019*-EN
-
BACnet® and Modbus Integration Symbio™ 800
BAS-SVP083*-EN
5MB -
Symbio™ 800 Integration Points List LonTalk®
BAS-PTS020*-EN
-
LonTalk® Integration Symbio™ 800
BAS-SVP084*-EN
2MB
Services
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.