CONTACT A TRANE EXPERT

CVHE, CVHF, CVHH, CDHF, CDHH

CenTraVac® Water-Cooled Centrifugal Chiller

Trane CenTraVac chiller

CVHE, CVHF, CVHH, CDHF, CDHH

CenTraVac® Water-Cooled Centrifugal Chiller

Efficient, sustainable and cost-effective thermal management.

Trane CenTraVac chillers deliver high-performance, energy-efficient thermal management for a variety of application challenges. Their advanced features help reduce operational costs and environmental impact.

  • Capacity Range: 200 to 4,000+ tons, 60/50 Hz 
  • Refrigerant: R-514A and R-1233zd 
  • Compressor type: Centrifugal
  • Low Pressure

  • Industry-renowned reliability

    Trane CenTraVac chillers feature a time-tested and proven low-pressure design utilizing environmentally friendly refrigerants R-514A and R-1233zd. They offer the benefits of low pressure with continued product enhancements in a leak-tight design. Available in a wide range of cooling capacities, CenTraVac chillers provide from 200 to 4,000+ tons of cooling with 60 Hz and 50 Hz power options.

  • More flexibility with system enhancement options

    CenTraVac chillers offer various system enhancement options, such as integrated full or partial heat recovery, integrated free cooling, and thermal energy storage for flexible operation to help manage peak demand. These options can often pay for themselves by offering benefits like reduced water consumption, lower heating and ancillary power consumption, or decreased operating costs.

  • Quiet operation for sound-sensitive applications

    The CenTraVac compressor has only one moving part supported by just two bearings, providing reliability through simplicity of design. The low-speed direct-drive design delivers highly reliable and efficient operation, while also reducing sound and vibration levels.

  • Part of the EcoWise® portfolio, CenTraVac chillers operate with next generation, low-GWP refrigerants R-514A or R-1233zd
  • Direct drive, multi-stage compressor offers a more reliable design with a wider operating map and a flash economizer for enhanced efficiency and stability
  • Validation of performance through myTest™ certification can provide base unit data founded on customer-defined parameters which replicate the jobsite conditions
  • Symbio® 800 serves as a launch point to connect to an array of Trane systems and services
  • Tracer® SC+ building automation system features pre-engineered Chiller Plant Control, enhancing the rotation, staging and sequencing of multiple units to meet dynamic building loads.
  • Multiple models available to fit your capacity needs: Choose from CVHE, CVHF, CVHH, CDHF, CDHH

Related Products

  • Symbio Selects Technician RTU

    Symbio® Equipment Controllers

    Trane Symbio™ controllers are factory-installed, application-specific, programmable controllers for chillers, air handlers, and large packaged HVAC equipment.

  • tracerSCv2_productdetailimage - 1

    Tracer® SC+ Building Automation System

    Tracer® SC+ is a powerful building automation system that provides better control over your building's comfort and efficiency.

  • CVHF Centravac Chiller Mechanical Room

    Tracer® Chiller Plant Control

    Take a professional approach to chiller plant controls optimization and compliance with Tracer® chiller plant control system.

Featured Customer Stories