Sustainability hinges on building automation
Trane provides end-to-end connectivity solutions and strategies for buildings of every size, function and age.
Explore Building AutomationTrane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Symbio® Equipment Controllers
Energy-efficient sustainable buildings begin at the HVAC system. We can help create an optimal, tailored solution for you.
As occupant and building needs change over time, our flexible unit controllers solve present and future challenges. Symbio® and additional devices easily integrate with older systems via open standard protocols.
Connected buildings meet occupant demands with ease by allowing you to securely access system and equipment data at anytime, anywhere to remotely monitor, troubleshoot, schedule, and control equipment.
Symbio® can be reprogrammed easily and often with non-proprietary software service tools and built-in interfaces. Utilize detailed event logs, trends, and alarm management to ensure optimized system performance.
Upgradeable software offers proactive cybersecurity updates and future enhancements that comply with changing energy codes.
Symbio 500 and 400b provide programmable control suitable for almost any building need with enhanced flexibility to support BACnet MS/TP, BACnet/Zigbee (Air-Fi®), BACnet IP, and Modbus Server and Client protocol communications in a variety of topologies including star, daisy chain and ring IP.
Symbio 800 ships standard on chillers and large rooftop products.
Symbio 700 introduces digital control advantages to popular Trane rooftop units and split systems, including Odyssey™, Precedent® and Voyager® 3.
Symbio 210 can be factory installed on new Trane VAV boxes or mounted in the field to retrofit and modernize installed units.
Our Symbio 500 Equipment Controllers named Bronze Award Winner for Consulting - Engineer 2024 Product of the Year.
Field technicians and contractors will appreciate Trane’s Symbio Service and Installation App with Bluetooth® Connectivity. Remote monitoring and diagnostic capabilities create a stronger tether to customers because you can serve their needs better, even though you may spend less time in their buildings.
Video Tutorials
Watch our playlist of how-to videos for quick tutorials.
Explore more solutions from Trane to connect your entire building and optimally operate all systems.
Trane provides end-to-end connectivity solutions and strategies for buildings of every size, function and age.
Explore Building Automation
Symbio enables remote monitoring and performance reporting that help maintain uptime at its highest performance level.
Explore Digital Servies