CONTACT A TRANE EXPERT

Model TACW

Thermafit™ Magnetic Bearing Modular Chiller

Model TACW

Model TACW

Thermafit™ Magnetic Bearing Modular Chiller

Small footprint. Big performance.

  • 64-135 tons per module
  • Max of 8 modules per bank - 1000 tons
  • Provides cooling only
  • Low GWP Refrigerant R-513A
  • Full load efficiency exceeds ASHRAE® 90.1 for cooling
  • Available with knockdown construction
  • Cleanable shell and tube heat-exchanger
  • Zero oil-related maintenance
  • Isolation valves on all serviceable parts
  • Dedicated compressors for each refrigerant circuit avoid systems shut down 
  • Smallest modular footprint with cleanable shell and tube heat exchanger
  • Driven by an ultra-quiet oil free compressor
Request a Quote
  • Easily meet space requirements

    Due to its small size, the TACW installs in very small spaces and facilitates convenient curbside delivery. Fully assembled, it passes through a standard 36-inch doorways and rides on passenger elevators. Components can be taken apart fully or partially for rigging into places like cramped equipment rooms.

  • Drive down emissions while reducing utility costs

    This unit may be small but it doesn't skimp on performance. Drive down emissions while reducing utility costs using low GWP refrigerants and high efficiency compressors with variable speed drives. Full load efficiency exceeds ASHRAE® 90.1 standards.

  • Ultra-quiet

    Driven by an ultra quiet oil free compressor TACW produces 75 DB of sound at 10 feet (about the same as a TV at normal volume). Moving mechanical parts never touch the housing or frame to create noise.


Other Products You Might be Interested In