CONTACT A TRANE EXPERT

Model MWC

Thermafit™ Water-Cooled Modular Chillers

Thermafit™ Water-Cooled Modular Chiller [Model MWC]

Model MWC

Thermafit™ Water-Cooled Modular Chillers

The right size water-cooled chiller

  • Model MWC 15-80 tons (800 ton bank)  
  • Expandable up to 12 modules
  • Provides cooling
  • Heat recovery or domestic hot water option available
  • Available with Low GWP 454B Refrigerant
  • Meets ASHRAE® 90.1  
  • Variable speed compressor
  • Single or dual circuit available

 

Request a Quote
  • Makes replacing Water-Cooled Chillers easy

    Retrofitting a building’s HVAC system can be an extensive project. You might run into complications and delays getting new equipment into an existing building, Thermafit™ water-cooled modular units can help. They are designed to fit where there is limited space. These small units can combine with other modular units to make a single larger machine. They can be used as standalone modular banks and can also be used in conjunction with a large chiller plant.

  • Choose your efficiency level

    Your unique business and operational needs deserve optimized solutions. Whether you you’re working toward a net-zero ESG goal, seeking compliance with local regulations and building codes, or looking for ways to reduce operating expense or simply want something that you can depend on to work our experts will guide you every step of way.. Choose from standard or high efficiency models.

  • Take your first step to electrify heating

    Thermafit water-cooled modular chillers provide all electric cooling and heat recovery. Heat recovery reduces overall facility heating from gas or electricity and reduce the overall carbon-footprint. Simpy recover heat from the chiller, rather than reject it during the normal cooling process. Dual refrigerant circuits provide precise temperature control.


Other Products You Might be Interested In