Coolant Distribution Unit (CDU)
Trane’s CDU provides thermal management by precisely controlling the delivery of direct-to-chip-coolant.
Learn MoreTrane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Engineered for Excellence
Trane is developing next-generation air-cooled chillers designed to meet higher capacity and ambient temperature demands of modern data centers.
Features & Benefits
Maximize Cooling Capacity with a Minimal Footprint
New 850 ton, 3MW chiller innovation to maximize cooling capacity per square foot of unit footprint, often allowing for a reduction in the number of chillers needed onsite, enabling lower installation costs.
Higher Ambient Operations
Operating multiple air-cooled chillers close to each other can cause some rejected heat to recirculate into the chiller’s condenser coils, raising the ambient temperature. Trane’s air-cooled chillers are designed to stay online and provide cooling during these short excursions to higher temperatures.
Higher Efficiency and Serviceability
Trane's innovative chillers feature the Symbio® 800 unit controller with AdaptiView™ interface for secure, enhanced connectivity and serviceability, supported by local service experts and smart service options for proactive monitoring and maintenance.
Minimize the Impact of Sound Transmission
Replacing multiple chillers with a single larger capacity chiller can reduce sound transmission to the local environment, helping minimize the impact in sound sensitive locations.
Trane is excited to announce the development of several Air-Cooled Chiller innovations designed to meet the evolving needs of the data center industry.
Trane’s CDU provides thermal management by precisely controlling the delivery of direct-to-chip-coolant.
Learn MoreTrane's data center fan wall unit maintains precise temperature and humidity in server rooms, helping mission-critical data center uptime and reducing energy consumption.
Learn More
Bolster on-site planned mechanical service with data-driven remote inspection and tune-ups.
Learn More
If you need a water-cooled system, our CenTraVac chillers have been used in multiple data centers.
Learn More