CONTACT A TRANE EXPERT

Air-Cooled Chillers


State of the art features

  • ctv-chiller-service-tech.jpg

    Just-right options for efficient building comfort

    High efficiency and low noise are the hallmarks of all our air-cooled chillers. Our robust portfolio features a wide operating map—so you can find the just-right solution for your building. We offer an array of tonnage sizes, efficiencies and performance features to meet your requirements. Whether you need a classic chiller with dependable performance or an environmentally conscious chiller with next-generation refrigerant, there’s a Trane model for you.

  • two-people-discussing-plans.jpg

    Customizable solutions

    We understand that you need options because what works for one project may not work for another, even with similar specifications. Location, utility rates and architectural features all introduce challenging variables that must be accounted for. Our large selection gives customers the ability to make targeted equipment customizations with the opportunity to reduce energy intensity and lessen environmental impact.

  • Asian engineer wearing glasses working in the boiler room,maintenance checking technical data of heating system equipment,Thailand people

    High efficiency, low-noise-level options

    There's a Trane solution that's right for you. Whether your priority is achieving local energy efficiency requirements, achieving LEED® credits, gaining utility rebates, or meeting acoustic requirements there’s a Trane solution for you.You can rest easy knowing that every Trane product is backed by over 100 years of proven reliability and performance

Electrify to decarbonize

Trane’s Ascend Air-to-Water Heat Pump is a perfect fit to meet your sustainability and efficiency targets.

Air-Cooled Chiller models

Proven performance backed by careful engineering. Explore the full portfolio of air-cooled chillers offered by Trane.

Ascend™ Air-to-Water Heat Pump

  • Electrified heating or cooling
  • Capacity Range: 140 to 230 tons cooling; 1500 to 2500 MBh heating
  • Refrigerant: Low-GWP R-454B
  • Intermediate Discharge Valves on scroll compressor
  • Variable speed fans
  • Transverse “V” condenser coil fins
  • Enabled by Symbio® 800 unit controller
  • Operating Map Heating Mode: 100 F water at 0 F ambient
  • ASHRAE 90.1-2019 compliant

Trane Air-Cooled Magnetic Bearing Chiller

  • Capacity Range: 200-850 tons, up to 3MW
  • Operating map: Cooling- 60°F to 86 °F, -20 °F to 130 °F ambient
  • Compressor: Oil-free magnetic bearing centrifugal 
  • Refrigerant: Next-gen, low-GWP R-515B
  • Controller: Advanced Intelligent Controls for Data Centers

Ascend™ Air-Cooled Chiller

  • Capacity Range: 140 to 230 tons
  • Refrigerant: Low-GWP R-454B
  • Compressor Design: Scroll with variable volume ratio
  • Energy Efficiency Rating (EER): IPLV: 15.8-16.5

Ascend™ Air-Cooled Chiller with Integrated Free Cooling

  • Capacity: 150-550T
  • Operating Map: Cooling- Chilled water 10 °F to 68 °F, -20 °F up to 145 °F ambient
  • Compressor: Helical rotary screw
  • Refrigerant: Next-gen, low-GWP R-513A or R-1234ze for the 550-ton ACR used in Data Center applications.
  • Controller: Symbio® 800 
  • Available Environmental Product Declaration

Sintesis® Air-Cooled Chillers

  • Capacity Range: 115 to 500 tons
  • Refrigerant: Low-GWP R-513A
  • Compressor Design: Helical rotary screw
  • Energy Efficiency Rating (EER): IPLV: 16.0-18.0 (high-efficiency)
  • Enabled by Symbio® 800 unit controller

CGAM Air-Cooled Scroll Chiller

  • Capacity Range: 20 to 130 tons (60 Hz)
  • Refrigerant: Low-GWP R-454B
  • Energy Efficiency Rating (EER): IPLV: 13.7-16.6 (high-efficiency); 14.5-16.9 (extra-high-efficiency)
  • Enabled by Symbio® 800 unit controller

Data Center Insights

Air-Cooled Chiller Innovations for Data Centers

Upcoming Release

Air-Cooled Chiller Innovations for Data Centers

Trane is excited to announce the development of several Air-Cooled Chiller innovations designed to meet the evolving needs of the data center industry.

coolant distribution unit

Press Release

Thermal Management System Capabilities Expansion

Trane is bolstering its data center thermal management systems with new liquid cooling capabilities and introducing the Trane Coolant Distribution Unit (CDU).



Resources

Rental Solutions

Temporary HVAC and Power

Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

Trane Services

Technical Support

Access to 24/7 on-site and remote maintenance from expertly trained specialistsꟷeven long after installation.


Ready to discuss which solutions are right for you?

Fill out our form today and an expert account manager will reach out to learn more about your needs and goals.