TCAA
Air-Cooled Oil-Free Magnetic Bearing Chillers
TCAA
Air-Cooled Oil-Free Magnetic Bearing Chillers
- Capacity Range: 200 - 600 tons
- Refrigerant: Available with next-generation low-GWP refrigerant R-515B
- Meets ASHARE 90.4 without need for waterside economizer
- Up to 4 redundant circuits
- Ideal for data centers and other mission critical applications

Ideal for Data Centers
Trane Model TCAA is the ideal chiller for data centers. Premium energy efficiency is TCAA’s primary advantage. The list goes on to include superior reliability and long term sustainability.
Why Choose TCAA Oil-Free Magnetic Bearing Chillers
Driven by the ultra-quiet Turbocor® oil-free compressor, this chiller provides low sound and low maintenance costs.
Other Products You Might be Interested In
-
Ascend™ Air-Cooled Chillers Model ACS
The ACS model, part of Trane’s Ascend™ line of air-cooled chillers, offers just the right balance of energy efficiency and quiet operation. ACS models, in particular, are optimized for part-load efficiencies, making them ideal for buildings with a large amount of off-peak operation -
The ACR model, part of Trane’s Ascend® line of air-cooled chillers, offers an amazing combination of high energy efficiency and quiet performance.
-
Air-Cooled Oil-Free Magnetic Bearing Chillers
Trane Model TCAA is ideal chiller for data centers. Premium energy efficiency is TCAAs primary advantage. The list goes on to include superior reliabilitiy and long term sustainability. -
The CGAM air-cooled scroll chiller offers the perfect combination of flexibility, efficiency and low noise. Available in sizes ranging from 20 to 130 tons with a compact footprint, the CGAM is one of the quieter air-cooled chillers available today. Multiple levels of efficiency to choose from allow you to comply with your local code requirements.