Trane Thermafit™ Modular Unit Chillers and Heat Pumps
Trane’s line of Thermafit™ cooling and heating modular units for commercial air-conditioning and heating meet project requirements where space is limited. These units are easy to ship, install, maintain and expand.
Watch now.
Proven performance backed by careful engineering
Trane is committed to manufacturing products that are highly efficient, reliable, serviceable and cost effective. Explore Trane’s full line of modular units for your cooling and heating applications.
Air Cooled Modular Units
Thermafit™ Air-Cooled Modular Chillers
[Model AMC] at a glance
- 15-80 ton / unit
- Provides cooling
- Full heat recovery option available
- Integrated free cooling available
- Available with standard or high efficiency
- Available with Low GWP 454B Refrigerant
- Meets ASHRAE 90.1
- Variable speed compressor and variable speed fans
Thermafit™ Modular Air-to-Water Heat Pumps
- Each module capable of 30 tons cooling, 390 MBh heating
- Provides electric heating or cooling
- Available with Low GWP 454B Refrigerant
- ASHRAE® 90.1 compliant
- Vapor injection enables higher leaving water termperature
- Lab tested to provide reliable heating in outdoor temperatures down to 0°F
Thermafit™ Air-Source Modular Multi-pipe Units
- 30 tons (433 MBH) per module
- 3-10 mod / bank
- Provides all electric heating, cooling, and simultaneous heating & cooling
- Available with R-454B
- Vapor injection scroll compressor for cold climate operation (130°F leaving water temperature down to 0°F ambient temperature)
- Supports variable flow pumping, improving overall system efficiency.
- Lab-verified to provide reliable heating in outdoor ambient temperatures down to 0°F
- AHRI 550/590 certified
Thermafit™ Air-Cooled Split System
- Installs easily where most units won’t fit
- Effective operation down to 0°F
- Quiet variable speed fan and motor assemblies
- Uses low GWP R-454B refrigerant
Water Cooled Modular Units
Thermafit™ Water-Cooled Modular Chillers
[Models MWC] at a glance
- 15-80 tons (800 ton bank)
- Provides cooling
- Heat recovery option available
- Available with Low GWP 454B Refrigerant
- Meets ASHRAE 90.1 for cooling
- Variable speed compressor
- Single or dual circuit available
Thermafit™ Water-to-Water Modular Heat Pump
[Model WXM] at a glance
- 20-80 tons (800 ton Bank)
- Provides all electric heating or cooling
- Available with Low GWP 454B Refrigerant
- Meets ASHRAE 90.1
- Ideal for cooler geographic regions with heating and cooling needs
Thermafit™ Water-source Modular Multi-pipe Unit
[Model MWS ] at a glance
- 30-60T (60-480 ton banks) 450 MBH to 7,200 MBH
- Provides all electric simultaneous heating and cooling
- Available with Low GWP 454B Refrigerant
- Meets ASHRAE 90.1 cooling
- While in simultaneous mode, combined heating and cooling efficiencies up to 28 EER can be achieved
- 6-pipe design features three independent water loops
- Ideal for geothermal applications
Thermafit™ Magnetic Bearing Modular Chiller
[Model TACW] at a glance
- 64-135 tons per module
- Max of 8 modules per bank - 1000 tons
- Provides cooling only
- Available with low GWP R-513A
- Full load efficiency exceeds ASHRAE® 90.1 standards
- Available with knockdown construction
- Cleanable shell and tube heat-exchanger
- Zero oil-related maintenance
- Smallest modular footprint with cleanable shell and tube heat exchanger
Start your building decarbonization strategy here
Trane will address decarbonization challenges with you, combining our equipment, controls and services to achieve the goals you set. Improve energy efficiency. Switch to electric HVAC. Prioritize refrigerant use. Support the transition to carbon free energy.
Connect with an expert
Still not sure which solution is right for you? Connect with a Trane expert.