CONTACT A TRANE EXPERT

In Server Row Solutions Chilled Water and Direct Expansion (CRAH CW, CRAC DX)

cyberrow-crs-180-sidedischarge-right-side-view.jpg

In Server Row Solutions Chilled Water and Direct Expansion (CRAH CW, CRAC DX)

Trane In Server Row Solutions provide targeted cooling of high-density server racks for hot spot management and flexible configuration to address open, hot and cold aisle configurations.

Key Features

  • State-of-the-art microprocessor controller with a range of Building Management Systems interface options 
  • DX systems with highly efficient and reliable low noise scroll compressors. 
  • Single or multi-stage compressor arrangement including tandem configurations. 
  • Micro Plate Heat Exchangers offer major improvements in heat transfer. 
  • Optimized AWS/Free-cooling coils to match DX cooling capacities, increasing energy savings. 
  • All EC Fans mounted in the cabinet meet full performance without being dropped into raised floor (Multiple EC Fan options) 
  • Refrigeration-based dehumidification system effectively removes excess moisture. 
  • Dehumidification efficiently achieved through reduced air volume at maximum cooling. 
  • Standard and seismic rated floor stands available.

Explore Other Data Center Solutions

Explore Trane's Precision Cooling Equipment

Trane delivers a broad range of cooling capacities for mission critical applications, from a small technology room to the largest data centers –all supported by the local services organization with global footprint wherever and whenever you need it.

 

Literature

Additional Services

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.