CONTACT A TRANE EXPERT


  • Lower operating costs

    All-electric solution with super-efficient full load EER and COP performance across three efficiency tiers: standard, high and dual stage

    Higher energy efficiency performance and excellent climate control with ECM fan motors on all tiers

    Energy-conserving, heat-recovery capabilities that transfer heat from one area to another to meet individual zone requirements

    High-efficiency models qualify for utility rebates based on Center for Energy Efficiency (CEE) rating system

  • Superior occupant comfort

    Easily scaled to accommodate multiple zones of comfort control

    Standard and Deluxe Sound Packages offer super-quiet performance based on AHRI 260 testing

    Improved Indoor Environmental Quality (IEQ) with expanded filtration options for MERV 8 and MERV 13 filters

  • Simplified service and maintenance

    New front cabinet access for routine maintenance activities, and nearly all internal components including control box for new vertical redesigned models

    Cabinet design eliminates 92% of fasteners, with only one screw needed to remove access panel for new GEHV and EXHV models

    Removable fan wheel and motor using factory provided orifice ring device

    Improved captive plug connections for all wiring, with clear plug connections

Models

​​
Standard Efficiency​​High Efficiency​​Variable Speed
ModelGEHVGEHVEXHVDXHVVSHV
Capacity 0.5-5 Tons6-25​​ Tons0.75-6 Tons2-6 Tons2-5 Tons
CompressorSingle stage with ECMDual compressor with belt driveSingle stage with ECMeStage™ 2-stage with ECMeFlex™ variable speed with ECM
ConfigurationHorizontal & VerticalHorizontal (6-15 T) & Vertical (6-25 T)Horizontal & VerticalHorizontal & VerticalHorizontal & Vertical
Unit ControllerDeluxe 24V or Symbio 400-BDeluxe 24V or Symbio 500Deluxe 24V or Symbio 400-BDeluxe 24V or Symbio 400-BSymbio 400-B
RefrigerantR454BR454BR454BR454BR454B
Warranty1 Year Parts
5 Years Compressor
1 Year Parts
5 Years Compressor
1 Year Parts
5 Years Compressor
1 Year Parts
5 Years Compresso
1 Year Parts
5 Years Compressor

Product Literature

Services

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Repair

HVAC System Repair

Our local, certified technicians get your system back up and running, fast

Other Products You Might be Interested In