CONTACT A TRANE EXPERT

Modern Office Interior with Abundant Greenery and Natural Lighting

Thermal Energy

Learn the definition of thermal energy, how it can be stored, and how it is used in commercial HVAC systems from the experts at Trane.

What Is Thermal Energy?

The definition of thermal energy is the total energy a system contains, as measured by its temperature. It's the total kinetic energy (motion) and potential energy (position) of an object's atoms and molecules (particles) in random motion. The faster these particles move, the higher the thermal energy. Common examples of thermal energy are boiling water and heated air in a heat pump.

Storing Thermal Energy

A thermal battery is used to store thermal energy for later use. In HVAC systems, a thermal battery can either store energy for non-coincidental heat recovery or when the cost to produce thermal energy is low. This can be achieved using materials that retain heat, like water tanks or phase-change materials. Thermal batteries help balance energy loads, improve efficiency, and reduce costs by shifting heating or cooling production to off-peak hours.

How Is Thermal Energy Relevant to HVAC Systems?

  • Heating and cooling: HVAC systems manage the transfer of thermal energy to maintain comfortable indoor environments. Storing, transferring, and controlling thermal energy is fundamental to designing efficient heating, ventilation, and air conditioning solutions.
  • Thermal storage: By storing thermal energy during periods of low demand and releasing it during high demand, HVAC systems can operate more efficiently, lower peak energy consumption, and reduce utility costs.
  • Integration with renewables: Geothermal heat pump systems and solar thermal collectors use renewable sources to transform, move and store thermal energy, which can be used for heating, reducing the use of fossil fuels.

Thermal Energy Resources

To learn more about thermal energy solutions, get in touch with your local Trane representative today.