CONTACT A TRANE EXPERT

Heat Pumps Group

Electric Heat Pump

Learn what an electric heat pump is, how it works to cool and heat a building, and its advantages from the experts at Trane Commercial HVAC.

What Is an Electric Heat Pump?

An electric heat pump is an HVAC solution that provides both heating and cooling using electricity. In many regions across the U.S., a heat pump can replace a traditional HVAC system that relies on a gas furnace and air conditioner. This shift toward electrification helps reduce reliance on fossil fuels and supports decarbonization goals.

How Does an Electric Heat Pump Work?

An air source heat pump (ASHP) draws heat from the air—even in cold temperatures—and transfers it where it’s needed. In heating mode, it pulls heat from the outside air and moves it indoors. In cooling mode, the process reverses, removing heat from the building and releasing it outside, much like an air conditioner.

Unlike combustion-based systems that generate heat by burning fuel, electric heat pumps move heat via a heat exchange process. This allows high-efficiency heat pumps to deliver a COP (coefficient of performance) of up to three—300% more thermal energy than the electrical energy they consumemaking them an increasingly cost-effective solution for commercial buildings looking to meet energy performance targets.

Dual-Fuel Systems for Cold Climates

In colder regions, a hybrid or dual-fuel system may be the most efficient option. This setup pairs an electric heat pump with a gas furnace. The heat pump handles most of the heating workload, while the furnace activates only when outdoor temperatures dip below the heat pump’s optimal efficiency range. Switchover points are pre-programmed for automatic operation, ensuring seamless performance and energy savings year-round.

Explore Heat Pump Technology for Commercial Use

Trane is leading the way in the electrification of heating across a broad range of facilities—from schools and houses of worship to high-rises and mission-critical data centers. Our growing library of resources helps building professionals better understand system design, performance, and available incentives.

Helpful Resources:

Partner with HVAC Electrification Experts

Whether you’re designing a new system or retrofitting an existing facility, Trane can help you assess the feasibility of electric heat pumps in your commercial application. Our team specializes in sustainable HVAC strategies that help organizations lower energy consumption, reduce emissions, and manage operating costs.

Talk to a Trane Commercial expert today.