CONTACT A TRANE EXPERT

HDWA

Agility® Magnetic Bearing Centrifugal Chiller

Agility® Magnetic Bearing Centrifugal Chiller

HDWA

Agility® Magnetic Bearing Centrifugal Chiller

Compact size without compromise.

The Trane® Agility magnetic bearing centrifugal chiller offers a compact, efficient, and sustainable thermal management solution. Ideal for new construction and existing buildings, the Agility chiller helps lower installation costs while modernizing system performance and versatility.

Key Benefits:

  • Capacity Range: 175 to 500 tons, 60Hz
  • Refrigerant: R-513A 
  • Compressor type: Centrifugal, Magnetic-Bearing
  • Medium Pressure

  • Energy-Efficient Operation

    With full-load and Integrated Part Load Values (IPLV) that outperform the ASHRAE® 90.1-2022 standard, the Agility magnetic bearing water-cooled chiller helps reduce electrical consumption and demand charges, contributing to lower operating expenses. The chiller’s control logic coordinates the compressor’s motor speed and inlet guide vane position to maintain the chilled water setpoint. At AHRI conditions, some units can unload down to 10% of design tonnage with constant entering water temperature, delivering efficient performance even at lower loads.

  • Performance Backed by Trane

    The Agility magnetic centrifugal chiller features an oil-free, two-stage centrifugal compressor with a permanent magnet motor for stable operation across a wide range of operating conditions.

    An onboard Uninterruptible Power Supply (UPS) protects components during power interruptions, and Rapid Restart™ helps bring the chiller online within 45 seconds after power is restored, ramping up to 80% of the chiller's design capacity in under 4 minutes.

    The Symbio® 800 controller enables secure connectivity and integration with building automation systems. Backed by Trane, factory-available extended warranties with full coverage of up to 10 years offer additional long-term peace of mind.

  • Space-Saving Design, Cost-Effective Installation

    The Agility magnetic bearing water-cooled chiller fits through standard double doors (72-inch by 80-inch) fully assembled and can easily be disassembled into two sections for single-door access (34 inch x 80 inch). This reduces the need for structural modifications, cutting installation time and costs.

  • Reduce Your Environmental Footprint

    Our focus on decarbonization has helped advance the industry with the Agility model HDWA’s third-party verified Environmental Product Declaration. Agility chillers use low-GWP refrigerant R-513A, offering a 55% reduction in global warming potential compared to R-134a. Agility also features various design options, including harmonic filters, heat recovery, and thermal energy storage for flexible operation to help manage peak demand. These system enhancements help building owners meet sustainability goals while reducing environmental impact.


  • Agility magnetic bearing water-cooled chillers feature a third-party verified Environmental Product Declaration and operate with low-GWP refrigerant R-513A
  • A direct drive, oil-free, multi-stage magnetic bearing centrifugal compressor with permanent magnet motor offers stable operation across varied conditions
  • Compact design fits through standard 72″ x 80″ double doors and can easily be disassembled into two sections for 34″ x 80″ single door access, reducing installation time and costs
  • The Agility magnetic bearing water-cooled chiller is a part of the Comprehensive Chilled Water System, which delivers high-performance cooling while reducing initial costs
  • Symbio 800 serves as a launch point to connect to an array of Trane systems and services
  • Tracer® SC+ building automation system features pre-engineered Chiller Plant Control, enhancing the rotation, staging and sequencing of multiple units to meet dynamic building loads.
  • Available options and system enhancements include heat recovery, thermal energy storage, harmonic filters, belzona coating and marine waterboxes

Other Products You Might be Interested In

  • Series R RTHD No Background

    Series R™ Helical Rotary Screw Chillers

    Trane Series R™ helical rotary chiller models RTWD and RTHD offer robust and reliable performance with updated refrigerants and upgraded controls.

  • CenTraVac CVHF No Background

    CenTraVac® Water-Cooled Centrifugal Chiller

    Trane CenTraVac water-cooled centrifugal chillers feature a time-tested low-pressure design utilizing environmentally friendly refrigerants R-514A and R-1233zd.

  • Symbio Selects Technician RTU

    Symbio® Equipment Controllers

    Trane Symbio™ controllers are factory-installed, application-specific, programmable controllers for chillers, air handlers, and large packaged HVAC equipment.

  • CVHF Centravac Chiller Mechanical Room

    Tracer® Chiller Plant Control

    Take a professional approach to chiller plant controls optimization and compliance with Tracer® chiller plant control system.

  • Trane thermal energy storage works like a battery for your commercial HVAC system.

    Thermal Energy Storage for Chiller Plants

    Thermal energy storage works by collecting, storing, and discharging heating and cooling energy to shift building electrical demand to optimize energy costs, resiliency, and or carbon emissions. Liken it to a battery for your HVAC system

  • Trane comprehensive chilled water systems help chiller plants achieve high performance cooling, heating, and ventilation.

    Comprehensive Chilled Water Systems

    Comprehensive chilled-water systems employ best practices in chiller plant design that align with current industry guidance for achieving high performance cooling, heating, and ventilation, all while reducing first cost.

Frequently Asked Questions

The Agility chiller is available from 175 tons - 500 tons, with projects in place to offer it up to 800 tons.

Yes! Agility has available options for integrated heat recovery up to 130°F (54°C). Please contact your local Trane Representative for more information.

As standard, the chiller's motor voltage is 460V/480V. However, Agility’s advantage is that customers can utilize existing power without sourcing, wiring, and installing a separate 208V or 575V/600V transformer.

Yes! The Agility chiller with bolt-together design balances size and efficiency, fitting through a standard double door (72-inch by 80-inch) fully assembled and can easily be disassembled into two sections that fit through a single door (34-inch x 80-inch), reducing installation time and costs.

The Agility chiller features an oil-free, two-stage centrifugal compressor with a permanent magnet motor for stable operation across a wide range of operating conditions.

Agility’s compressor utilizes magnetic bearings, which allow it to operate at higher speeds, eliminating the need for gears.

Agility chillers use low-GWP, medium-pressure refrigerant R-513A, offering a 55% reduction in global warming potential compared to R-134a. Benefits of using medium pressure refrigerant include high efficiency, high reliability, and low leak rates. With less refrigerant volume, medium pressure refrigerant also allows Agility to have a smaller footprint compared to chillers using high-pressure refrigerants.