Air Conditioners
Our state-of-the-art packaged rooftop rental AC units provide quiet and efficient temperature control and are modified to be lifted by crane or forklift.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Trane Rental Services provides scalable cooling, heating, and power for unique applications, unusual situations and special events—indoor or outdoor, short- or long-term, large project or small.
Trane offers portable HVAC rental to suit your needs. From portable chillers to cooling towers to generator rental—we have just the Commercial and Industrial HVAC Rental Equipment you need in an emergency, to build your contingency plan, or to supplement your HVAC needs during a scheduled repair or replacement or during extreme temperatures.
We provide the same advanced equipment that has made Trane the leader in HVAC applications.
Modified for Temporary Applications
Our equipment is modified for easy installation and operation.
Our highly trained service staff is available 24/7 for emergency, equipment and customer service support.
Our rental HVAC equipment undergoes regular run testing and full maintenance.
Our state-of-the-art packaged rooftop rental AC units provide quiet and efficient temperature control and are modified to be lifted by crane or forklift.
Whether you need an air-cooled chiller rental, ideal when speed, ease of installation and reliability are your primary concerns, or a temporary water-cooled chiller, which can be modified to install easily to provide fast temporary backup or added capacity, Trane Rental Services can help.
Rent our cooling towers as standalone units or paired when water cooled applications are needed.
Trane offers the most robust AHU in the industry. Our custom engineered air-handling units are the right solution for larger jobs and are outdoor rated and sized for 100 percent outside air.
Heating Equipment from Trane Rental Services provide clean, electric heat that is free from the moisture and fumes associated with other types of heating.
Trane provides temporary power when you need to power one of our temporary cooling solutions or just need additional power.
Designed to create and maintain ultralow temperatures, our cold storage container units ensure the protection of the most sensitive and valuable cargoes.
When weather, fire and other unpredictable events disable HVAC and power systems, Trane responds quickly and professionally—daytime, nighttime, weekends and holidays. We operate with the strength of a national company and the responsiveness of a dependable local shop.
If you’re planning for facilities and process maintenance that will temporarily take the regular HVAC, chilled water and power systems offline, let Trane's experienced rental specialists help you make a plan. Trane’s rental equipment can keep buildings comfortable and critical processes operational for the duration of planned maintenance, shutdowns and turnarounds. We’re all about providing the safety, on-time responsiveness and system performance that are critical to keeping projects on time and on budget.
Only a thorough contingency plan ensures you have properly assessed your risk and have the right backup systems and strategies in place to activate on a moment’s notice. Trane can help. Our experts work closely with you using a strategic, multi-step approach to identify, prioritize and mitigate the risks you face. You get an action plan to safeguard your critical operations and peace of mind knowing that you’re prepared.