CONTACT A TRANE EXPERT

Air Handling Units


BENEFITS & FEATURES

Designed to optimize your HVAC system

Trane air handlers can help HVAC systems achieve higher energy efficiency and indoor air quality while reducing maintenance requirements – adding life to buildings and improving the lives of people within them. From the most straightforward needs to wide-ranging demands for air cleaning, dehumidification and energy savings, there’s a Trane air handling unit to deliver everything your project requires.


Product Models

Trane Air Handling Unit Models

CLCP

Customized AHU – CLCP

  • Air flow range: 2,000~120,000 CMH
  • Double skin, 50mm
  • Best casing performance
  • Eurovent Certificate and AHRI 1350 Certificate
  • Customizable features and sizes for customers
  • Suitable for Industrial applications

CLCA

Customized AHU – CLCA

  • Air flow range: 2,000~100,000 CMH
  • Double skin, 25mm/50mm
  • Excellent casing performance
  • Eurovent Certificate and AHRI 1350 Certificate
  • Customizable configurations and sizes for customers

LPCQ

Catalog AHU – LPCQ

  • Air flow range: 2,000~38,000 CMH
  • Double skin, 25mm/50mm
  • Compact unit size for small footprint
  • Rich functions such as filtration, sterilization, cooling, heating, and humidification

CLCP

Ceiling AHU – LWHA

  • Air flow range: 1,500~15,000 CMH
  • Both single skin and double skin
  • Ultra thin design
  • Optimized coil for Earthwise condition
  • Rich functions such as filtration, sterilization, cooling, heating, and humidification

Product Models

AL-KO Air Handling Unit Models

AT4-7

AT4-7

  • Air flow range: 20,000~300,000 CMH
  • Double skin, 70mm
  • High-strength frame structure
  • The optimized 70mm thick "sandwich" panel structure enhances thermal insulation and minimizes thermal bridging
  • The insulation is made of fire-retardant rock wool material
  • Conforms to DIN 4102 standards
  • Fire rating reaches Class A1
  • Easy assembly and disassembly
AT4-6 PLUS

AT4-6 plus

  • Air flow range: 20,000~180,000CMH
  • Double skin, 60mm
  • PU panel fireproof class:  B1
  • Designed and manufactured according to EN1886/RLT standards
  • AL-KO China plant is certified by Germany TÜV (ISO9001), ICAS (ISO14001, ISO45001)
AT4-T

AT4-T

  • Air flow range: 2,000~38,000CMH
  • Double skin, 47mm
  • Designed and manufactured according to EN1886, DIN1946, and RLT standards
  • 330 modular standard sizes provide flexible choices
  • Eurovent certification
  • VDI6022 certification from the German Association of Engineers
  • RLT certification from the German Air Conditioning Manufacturers Association