CONTACT A TRANE EXPERT

Trane® / Mitsubishi Electric

SMART MULTI® Series Indoor Units

HVRF indoor units

Trane® / Mitsubishi Electric

SMART MULTI® Series Indoor Units

Heat pump heating and cooling systems for any space

All indoor unit models offer optimal comfort, quiet operation and seamless support—from design and installation to ongoing maintenance. Options include ductless and ducted units, with capabilities.

Ductless Solutions

Seamlessly integrate VRF into the layout of individual rooms or small building zones

High-Wall UnitsRecessed Ceiling CassettesCeiling Suspended Units


TPKFY

High-Wall Units (0.5 to 2.5 tons) (Model TPKFY)

 

Product Information

Installation

Six feet or higher horizontally on a vertical surface

How They Work

Discharge supply air from the bottom which then returns through the top

Best Practices
  • Installing too high may decrease performance

  • Generally work best when there are no obstructions within ten feet to prevent air flow “bounce back” and short cycling

Common Commercial Installations
  • Building Lobbies

  • Historical Retrofits


TTPLFY

Recessed Ceiling Cassettes (0.75 to 4 tons) (Model TTPLFY)

 

Product Information

Installation

Flush with a horizontal drop, finished ceiling surface or exposed ceiling plan

How They Work
  • Provide conditioned air for up to four directions with a central return

  • Each of the four vanes is fully customizable to provide 72 unique airflow patterns for comfort requirements 

  • Indirect or direct airflow settings direct supply air away from or toward room occupants

Best Practices
  • The discharge opening should be a minimum of five feet from vertical obstructions to prevent drafts and condensation

  • For uniform performance, the height of cassettes is generally limited to ten feet above the finished floor

  • Avoid installing cassettes too close to each other, as this may lead to temperature issues 

  • Work best when installed offset to the side of a room

Common Commercial Installations
  • Office Spaces

  • Lobbies

  • Classrooms

  • Conference Rooms


TPVFY

Ceiling Suspended Units (1.25 to 3 tons) (Model TPVFY)

 

Product Information

Installation

Mounted below horizontal hard surfaces that aren't compatible with ceiling cassettes

How They Work
  • Feature automatic airspeed adjustment and high/low ceiling modes 

  • The auto vane and wide range outlet proved uniform air delivery

Best Practices
  • For best performance, ensure adequate space for return air

  • Generally work better where there are no obstructions within ten feet of the face

Common Commercial Installations
  • Casinos

  • Restaurants

  • Open Spaces

  • Oriented Down Long, Narrow Spaces

Ducted Solutions

Discreetly incorporate VRF in interior layouts to support building spaces

Low Static Ducted UnitsMedium Static Ducted UnitsHigh Static Ducted Units | Multi-Position Air Handlers


TPEFY

Low Static Ducted Units (0.5 to 2 tons) (Model TPEFY)

 

Product Information

Installation

Horizontally concealed or exposed in a ceiling, floor, attic or behind a bulkhead

How They Work
  • Sacrifice performance for a low-profile construction

  • Have short duct runs from three to six feet, with minimal filtration

  • May not have the static pressure capability to support an external filter rack

Common Commercial Installations
  • Hotel Rooms (Installed Over Bathrooms)

  • Small Office Spaces

  • Exposed Spot Cooling Without Ductwork 


TPEFY

Medium Static Ducted Units (0.5 to 4.5 tons) (Model TPEFY)

 

Product Information

Installation

Horizontally concealed or exposed in a ceiling, floor, attic or behind a bulkhead

How They Work

Support external filter racks with MERV-rated filters and the associated supply and return ductwork

Common Commercial Installations
  • Office Spaces

  • Classrooms

  • Hotels

  • Assisted Living Facilities


TPEFY

High Static Ducted Units (1.25 to 8 tons) (Model TPEFY)

 

Product Information

Installation

Horizontally concealed or exposed in a ceiling, floor, attic or behind a bulkhead

How They Work
  • These units are the largest standard-capacity VRF fan coils

  • They require external filter racks, with MERV-rated filters

Best Practices

The high static pressure of these units is most beneficial when using distributed supply and return ductwork serving multiple spaces

Common Commercial Installations
  • Office Spaces

  • Classrooms

  • Small Auditoriums


TPVFY

Multi-Position Air-Handlers (Model TPVFY)

 

Product Information

Installation

Up-flow, horizontal left, horizontal right or down-flow configurations

How They Work
  • Resemble residential-style air handlers

  • May include electric resistance heaters

  • Multi-position units are installed with ducted supply and return

  • It is possible to “twin” units to serve larger zones

Best Practices

Downflow installations may require a condensate management kit

Common Commercial Installations
  • Multi-Tenant Buildings 

  • Hotels

  • Attics

Related Solutions, Services & Support


Contact Us