Trane® Thrive™
Trane® Thrive™
Packaged rooftop unit, specifically engineered for indoor agricultural applications.
Thrive is a Trane packaged rooftop unit designed specifically to meet the precise dehumidification and temperature requirements for indoor agriculture.
Explore the Trane Thrive Features
When you install a Thrive rooftop unit, you reserve valuable floor space for growing. But the features don’t stop there, because Trane never wants you to miss a chance to grow.
| Helps You Optimize Your Grow Room Conditions. | Simultaneously Controlled Temperature and Humidity |
| Gives You More Floor Space to Grow Crops. | Rooftop Installation |
| Meeting Your Needs. | Tonnage Range: 3-80 |
| Air Flow to Help Grow. | CFM Range: 500-17,170 |
| Clean and Clear. | UV Lights and Multiple Filtration Options |
| Dialed In Humidity. | Dehumidification of up to 600 lbs. of Water per Hour |
Provides Energy Efficiency for Lower Lifecycle Costs. | Modulated Hot Gas Reheat ECM- and VFD-controlled Direct Drive Fans Variable-Capacity Compressors |
Gives You Better Control Over Your Entire Operation. | Integration with Trane Controls Third-party Integrations |
| Means Support is Just a Phone Call Away, Wherever You Are. | Local Service from a National Organization |
Resources
Brochure
-
Thrive Sell SheetOAU-SLB008-EN