Customer Story
Trane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
MAR
MAR
Thermafit™ modular chillers are designed to fit through standard doorways and onto freight elevators. As the most versatile air-cooled split system in the Trane product line, model MAR boasts an easy to install, flexible design.
ECM variable speed condenser fans make cooling operation possible and energy efficient at ambient temperatures down to 0ºF. Flooded condenser allows for low ambient cooling down to -20ºF.
The variable speed fan and motor assemblies run quietly, without creating distracting and disruptive noise.
Since the evaporator is located indoors, you can eliminate the requirements for freeze protection associated with outdoor units—including glycol, draining the system, heat trace, and running pumps throughout the winter.
Thermafit™ Water-Cooled Modular Chiller
[Model MWC] At a glance
Thermafit™ Water-to-Water Heat Pump
[Model WXM] At a glance
Thermafit™ Oil-Free Magnetic Bearing Modular Chiller
[Model TACW] At a glance
Thermafit™ Air-Cooled Modular Chiller
[Model AMC] At a glance
Thermafit™ Air-to-Water Heat Pump
[Model AXM] At a glance
Customer Story
Trane Solutions