125 Macon West Drive
Macon, Georgia 31210
Get Directions
(478) 743-5429 (478) 743-5429
Monday – Friday: 8am – 5pm EST
Satirday – Sunday: Closed
Air source boiler, modular chillers, active heat recovery, data center units and wall-mounted AC units
Custom air handler
UL listed packaged systems
Custom air handlers for custom air management solutions
Innovative filtration and air purification solutions
UV lights
VTAC and PTAC units
Air cleaning system combining technologies to control particles, gases and biological contaminants
Electric heat
MSP Packaged and Split Heat Exchanger Based Dehumidification, Curbs and Adapters
Classroom wall-mounted packaged air conditioners and heat pumps
Custom HVAC units, HVAC coatings, and HVAC modifications
100% outside air units - DX split systems and packaged RTUs
Air-cooled water chillers, ductless split systems for commercial and residential air conditioning and heating needs
High temperature and high capacity heat recovery/heat pump chillers
Acoustical and air quality control products designed for improving indoor environments
Vertical stack fan coils
Custom roof curb manufacturer including roof curbs, insulated roof curbs and vibration isolation curbs
High-percentage outdoor air packaged rooftop ventilation systems