8100 E 106th Street
Fishers, Indiana 46038
Get Directions
(317) 255-8777 (317) 255-8777
Office Hours
8:00 AM - 5:00 PM
Air source boiler, modular chillers, active heat recovery, data center units and wall-mounted AC units
Commercial air cleaners and filtration systems
Energy efficient low-pressure HVAC filters
Modular chillers, modular heat pumps, modular simultaneous heating cooling, hear recovery units
Energy recovery units
HEPA air purifier - permanent, in-room ceiling mounted True HEPA air cleaner that aligns with ASHRAE and CDC recommendations
Innovative heat pumps with ERV and no outdoor unit
Air cleaning system combining technologies to control particles, gases and biological contaminants
MSP Packaged and Split Heat Exchanger Based Dehumidification, Curbs and Adapters
Energy recovery units, adapters, economizers and concentric devices
Custom HVAC units, HVAC coatings, and HVAC modifications
100% outside air units - DX split systems and packaged RTUs
Air-cooled water chillers, ductless split systems for commercial and residential air conditioning and heating needs
Adiabatic cooling systems
High temperature and high capacity heat recovery/heat pump chillers
Pool room, natatorium units
Packaged pumping systems
Vertical stack fan coils
Custom roof curb manufacturer including roof curbs, insulated roof curbs and vibration isolation curbs
Heating solutions
High-percentage outdoor air packaged rooftop ventilation systems
Custom Air Handlers and Fan Wall Retrofits