8400 Birch Lane
Suite 110
Nampa, Idaho 83687
(208) 362-0916 (208) 362-0916
Office Hours
7:30 AM - 4:30 PM
Air source boiler, modular chillers, active heat recovery, data center units and wall-mounted AC units
Noise/vibration isolation solutions
Custom curbs
HEPA air purifier - permanent, in-room ceiling mounted True HEPA air cleaner that aligns with ASHRAE and CDC recommendations
Air-cooled systems
Air cleaning system combining technologies to control particles, gases and biological contaminants
Fluid coolers & condensers
Engineered cooling solutions and power packaging
MSP Packaged and Split Heat Exchanger Based Dehumidification, Curbs and Adapters
Fluid and dry coolers
Energy recovery units, adapters, economizers and concentric devices
Custom HVAC units, HVAC coatings, and HVAC modifications
Air-cooled water chillers, ductless split systems for commercial and residential air conditioning and heating needs
Custom Air Handling Units
High temperature and high capacity heat recovery/heat pump chillers
Bendable copper pipe, refrigerant pipe insulation / supports
Vertical stack fan coils
Custom roof curb manufacturer including roof curbs, insulated roof curbs and vibration isolation curbs
Custom air handling systems