Top Energy Influencers and How They Can Work for You
Purchasing equipment with peak efficiency ratings is only the tip of the iceberg for potential energy savings. A capable building automation system can mine deeper energy cuts using data from internal and external sources. The cost benefits can be significant.
- CO2 sensors enable ventilation based on actual occupancy, rather than a constant schedule.
- Information streamed from local weather stations automates free cooling and economizing modes, which means using natural cooling instead of mechanical conditioning.
- Astronomical tables are used to drive exterior signage and lighting based on sunrise, sunset and daylength. In some instances, it can even be used to control nighttime economizing and daytime cooling and heating.
- As-needed system scheduling integrates with company software for point of sale, employee scheduling, store hours, special events and department hours.
- Collaboration with local electric utilities informs operational shifts to avoid higher peak demand charges.
- Digital detection of energy-wasting problems reduces the cost consequences by initiating service and maintenance sooner.
- Multi-vendor controls and communications protocols enable normalized energy management across the enterprise.
Solutions are replicable, so the more buildings you have, the more you’ll save. Ready to unearth the data points that influence your business energy profile?
Building Management & Automation
See how Trane can help you create a well-connected building