This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
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
Commercial Real Estate Data Centers Food & Beverage Federal Government Fulfillment Centers Grocery & Supermarkets Healthcare Higher Education High Tech
Hospitality Indoor Agriculture Industrial K-12 Life Sciences Local Government Restaurants Retail Buildings National Accounts
About Us Contact Us Locate a Sales Office
Trane Newsroom Customer Stories Trane Blog Events & Webinars Press Releases

CONTACT A TRANE EXPERT

Find Your Trane Rep

From Start Up to Cool Down, IntelliPak™ I Can Help Achieve High Performance Building Goals

By: Jeff Moe

March 04, 2013

Although the International Air-Conditioning Heating Refrigeration (AHR) Expo was held in January, concerns about optimizing a building’s cooling system didn’t go away with the winter temperatures. Many expo attendees wanted to hear more about the efficiency tools that could help them achieve a high performance building year-round. I was especially excited to talk with them about the latest, ultra-efficient cooling system from Trane: The IntelliPak™ I Unitary Rooftop System.

Whether they're focused on the comfort of building occupants or on maintaining a consistent environment in which to manufacture sensitive products, the ability to effectively cool their buildings is a concern for owners and operators of all types of commercial buildings. The ultra-efficiency and superior monitoring and diagnostics capabilities of the IntelliPak I make it an ideal fit for buildings pursuing a high performance buildings approach.

Not only is this system one of the most efficient and cost-effective air conditioning units available, but it has some of the lowest installation and operating costs on the market. From start-up to cool-down, it is an optimized comfort solution for high performance building applications.

Here are the features that our customers appreciate most:

  • Fan technology provides static efficiency improvements of 15 to 20 percent better than traditional technologies
  • Fewer moving parts make for far fewer maintenance and operating expenses
  • Superior monitoring capability and diagnostics reduce troubleshooting time and lower service costs
  • IntelliPak I has the fastest restart time in the industry: In the event of a power outage, the “Rapid Restart” option can provide full cooling in 120 seconds or less after regaining electrical power.

Depending on the size, IntelliPak I can achieve up to 50 percent better efficiency than the mandated federal minimums. For anyone thinking about the speed and reliability of a high performance building operation, IntelliPak I is truly a best-in-class solution.

Watch the video below to learn more and click here to see the other innovations Trane launched at AHR.   

Trane® IntelliPak™ I Unitary Rooftop Systems at AHR 2013