1.5 to 5 Tons
Smaller Split Systems
1.5 to 5 Tons
Smaller Split Systems
Key Features:
- Energy efficiency up to 18 SEER
- Available high efficiency motor for greater energy savings
- Dependable heating and cooling for small retailers, low-rise buildings and more
- Multiple component options to meet many load requirements
-
Energy efficiency and reliability to keep customers comfortable
Small business owners have a pretty basic expectation from an HVAC system: year-round customer and occupant comfort. Period. A Trane small commercial split system offers the perfect combination of energy-efficient comfort and design flexibility that’s easy to service. Trane offers a full line of air-conditioners and heat pumps from 1.5 - 5 tons to meet the needs for many small commercial applications:
- Energy efficiency ratios from 13-18 SEER
- Lower-installed costs
- Variable-speed motor option for added energy efficiency
-
Designed for dependability and ease of service
Trane split systems offer built-in quality and reliability, so owners can focus on their customers’ needs. Units are constructed with numerous features to ensure reliability and simplify service. Ideal for:
- Small businesses
- Low-rise buildings
- Manufacturing
- Distribution facilities
- Retail outlets
-
Choose from many component choices to build the split system you need
Design a split system using Trane’s extensive line of compatible split system components: outdoor compressor and condenser units, and indoor components that house the air handler, fan, cooling coil, optional heating section and filter. We can help configure the right system to meet a broad range of load requirements. By accurately matching capacity to performance needs, Trane can help business owners reduce installed costs and increase energy savings.
Catalog
-
Split System Cooling 5TTA3, 3-phODR-PSD001*-EN
-
Split System Cooling 5TTA4, 3-phODR-PSD002*-EN
-
Split System Cooling 5TTR3, 1-phODR-PSD007*-EN
-
Split System Cooling 5TTR4, 1-phODR-PSD008*-EN
-
Split System Cooling 5TTR5, 1-phODR-PSD009*-EN
-
Split System Heat Pump 5TWA4, 3-phODR-PSD006*-EN
-
Split System Heat Pump 5TWR4, 1-phODR-PSD016*-EN
-
Split System Heat Pump Data 5TWR5, 1-phODR-PSD017*-EN
-
Split System Cooling 5TWX5ODR-PSD018*-EN
-
Split System Cooling 5TTX5ODR-PSD010*-EN
-
Link Variable Speed Air Conditioner, 5TTV0ODR-PSD019*-EN
-
Link Variable Speed Air Conditioner, 5TTV8ODR-PSD020*-EN
-
Link Variable Speed Heat Pump, 5TWV0ODR-PSD025*-EN
-
Link Variable Speed Heat Pump, 5TWV8ODR-PSD026*-EN
-
Multi-Speed Heat Pumps and Air Conditioners, 5TTR7/5TWR7ODR-PSD028*-EN
-
Multi-Speed Air Conditioners and Heat Pumps, 5TTX7/5TWX7ODR-PSD029*-EN
-
Convertible Air Handlers, 2 – 5 Ton, 5TEM4AHR-PSD006*-EN
-
Convertible Air Handlers, 2 - 5 Ton, 5TEM6AHR-PSD009*-EN
-
Variable Speed Convertible Air Handlers, 2 to 5 Tons, 5TEMCAHR-PSD012*-EN
-
Modular Air Handlers, No Heat, P0V0AHR-PSD014*-EN