20 - 120 Tons
IntelliCore™ Large Split Systems
20 - 120 Tons
IntelliCore™ Large Split Systems
Trane’s tried-and-true units, now with advanced technology and a new name.
Help reduce your operational costs and meet your sustainability goals with Trane’s upgraded large split systems. Featuring state-of-the-art technology, they remain as simple to install as ever.
- 20-120 tons
- Efficiency ratings up to 16.3 IEER
- Advanced Symbio 800 controls on all models with compressors
- R-454B low-GWP refrigerant (R-410A available for replacements)
-
Versatile
Available with or without a compressor. Can pair with many types of equipment to meet diverse application requirements.
-
Connected
Factory-installed Symbio® 800 controls to help improve building performance and enable remote monitoring and servicing.
-
Efficient
Compressor staging helps increase efficiency and helps lower costs.
-
More Earth-friendly
Built with next-generation R-454B low-GWP refrigerant and capable of leak detection mitigation actions.
-
Compliant
Meets ASHRAE® 90.1 – 2019, Title 24 – 2022, ASHRAE Standard 15, and UL-60335-2-40.
-
Simple to install
Whether installed on roof or ground, offers the same straightforward installation as our previous large split systems.
Not sure what you need? Trane can help.
Trane large commercial condensers can be paired with a many air handlers and remote chiller evaporators, including Performance Climate Changers™ and Odyssey® Light Commercial units. Use Trane’s application guides and selection tools, which include piping requirements and condenser specifications for easier matching of system components and installation.
Product Literature
Quick Reference Guide
-
Split System with Symbio™ 800 Programming GuideSS-SVP018*-EN8MB
-
Tube Size and Component Selection Application GuideSS-APG018*-EN2MB
Brochure
-
IntelliCore™ Large Split Systems BrochureSS-SLB003-EN
Catalog
-
Split Systems Cooling Condensers, R-454B, RAUKSS-PRC058*-EN
-
Split System Air-Cooled Condensers, R-454B, CAUKACDS-PRC005*-EN
-
Split System Air Cooled Condensers, 20-120 Tons, R-410A, CAUJACDS-PRC003*-EN
Installation Operation Maintenance (IOMs)
-
Split System Air-Cooled Condensers — 20 to 120 TonsCAUK-SVX001*-EN
Integration Guides
-
Symbio™ 800 Integration Points List BACnet®/Modbus™
BAS-PTS036*-EN
-
BACnet® and Modbus Integration Symbio™ 800
BAS-SVP083*-EN
5MB