CONTACT A TRANE EXPERT

  • Simultaneous heating & cooling

    Reduce or eliminate the need for a separate boiler and chiller system to fulfill simultaneous heating and cooling needs with this all-electric, all-in-one solution.

    Thermafit air-source modular multi-pipe units have a unique design that combines chiller, heat pump and heat recovery innovation. Satisfy the entire building's heating and cooling needs by independently operating the mode of each module in the bank, even if the loads are unbalanced. 

  • 8.2x more efficient

    Thermafit air-source modular multi-pipe unit, model MAS delivers reliable electric heating, with up to 8.2 times greater efficiency than other forms of electric heating for maximum savings.

    Thermafit modular design improves part-load performance, allowing 5-17% chiller bank turndown. It also supports variable flow pumping, improving overall system efficiency.

  • High-performing, extremely reliable

    Lab-verified and backed by Trane's world-class system design and support, Thermafit air-source modular multi-pipe units provide reliable heating in outdoor ambient temperatures down to 0°F (-17°C). Advanced defrost algorithm stages modules to reduce temperature fluctuations for improved heating performance. 

    Vapor injection allows greater lift and hot water temperatures up to 140°F (60°C).


Other Products You Might be Interested In


Related Resources

Air-Cooled Chiller Innovations for Data Centers

Webinar

Building Electrification and the Power of Air-Source Multi-Pipe Systems

Learn how hydronic heat pumps and multi-pipe systems help to revolutionize the shift to all-electric, low-carbon buildings.

Thermafit MAS 3

Press Release

New Model Provides Efficient Electric Heat Solution

Trane has also released an improved Deluxe Sound Package for the Trane® AxiomTM  Horizontal and Vertical Water Source Heat Pumps (WSHPs).