- Up to 4-row hot water heating coil maintains heating capacity with lower hot water temperatures from electrified heating systems. (A plus for meeting building decarbonization goals.)
- Optional Suppressor integral attenuator provides market-leading acoustical performance.
- Standard 1.8 PCF density insulation provides an acoustical barrier against fan noise.
- ECM with variable fan airflow control (ECV) offers tight temperature control, reduced operational cost and reduced part load acoustics.
- MERV-8 and MERV-13 (optional) filters provide superior indoor air quality.
- Air-Fi® Wireless Communication eliminates wiring costs and reduces startup/commissioning time.
- Small footprint fits in narrower plenum spaces.
VariTrane® VAV Series Fan Powered Terminal Units
VariTrane® VAV Series Fan Powered Terminal Units
Fan powered terminal units are designed to help energy efficiency, indoor air quality—and less noise.
VariTrane units are an ideal in-room solution for commercial buildings that require ultraquiet ventilation, including spaces with open ceiling designs. In addition to great reliability and energy efficiency, VariTrane Series Fan Powered units now offer superior acoustics. Multiple sound-reducing features virtually eliminate noisy airflow and equipment sound.
Key Benefits:
- Sound-reducing Suppressor integral attenuator (optional)
- Quiet, efficient ECM fan motor
- Controls with pre-programmed sequences and factory commissioning
- Airflow ranging up to 2500 CFM
-
Ultra-quiet
Factory installed Suppressor integral attenuation helps you meet the acoustical requirements for any job. Variable-speed ECM fans and 1.8 PCF density insultation provide additional acoustical benefits.
-
Pre-Programmed Control Sequences
Critical functions are optimally programmed before delivery, including trim and respond, ventilation, duct pressure and more.
-
In-Factory Controls Commissioning
Assures seamless communication within the overall system with minimal effort at the job site.
-
Tested for Reliability
Extensive factory testing assures pre-programmed sequences, communication connectivity and other critical settings are working properly before your unit ships. This effort minimizes the need for installation-day troubleshooting.
-
Energy-Saving Fan Control
Series unit fans are always energized in occupied mode. Energized fans can be controlled for constant-speed or variable-speed operation.
Building Systems Upgrades
Technology continues to evolve—as do cyber-security defenses, and IT compatibility requirements, and customers’ productivity expectations. Trane, as a leading BAS Controls provider, remains current with latest technology trends by innovating to deliver our customers secure, compatible, and feature-rich systems. By the time a typical building is a few years old, its systems are already falling behind. Trane can maintain a high performing building by keeping building automation, HVAC, lighting and central plants up to date with the latest BAS innovations.