- Nominal airflow range 900–9,800 cfm.
- Input range: 100–1,200 MBh.
- Equipped for either suspension or slab mounting.
- Left- and right-hand control configurations.
- Indirect fired heat exchanger.
- Optional cooling includes DX, chilled water or evaporative cooler.
Indirect Fired Make-Up Air
Indirect Fired Make-Up Air
Trane gas-fired indoor make-up air handling units are designed for indirect fired applications requiring heating, cooling, ventilating and make-up air. All indirect fired units are completely package, rail-mounted, wired, piped, and test-fired to assure smooth installation and easy start-up.
- Nominal airflow range 800–13,000 cfm
- Input range: 100–1,200 MBh
- Curb mounted design
- Left- and right-hand control configurations
- Indirect fired heat exchanger
- Optional cooling available on packaged units (DX, Chilled water, or Evaporative cooler)