- Overheating and Downtime: Preventing overheating to ensure continuous operation of critical IT infrastructure.
- Energy Efficiency: Reducing power consumption to lower operational costs and carbon footprint.
- Scalability: Meeting the cooling needs of expanding data centers.
- Regulatory Compliance: Adhering to environmental regulations and industry standards.
- Improved Performance: Ensuring peak efficiency and reliability through advanced cooling technologies.
- Enhanced Coils: Utilizing advanced coil designs to enhance heat transfer efficiency, improve cooling performance, and reduce energy consumption.
VCDC
Computer Room Air Handler
VCDC
Computer Room Air Handler
Trane’s Computer Room Air Handler (CRAH) is essential for cooling central IT infrastructure, ensuring stable and reliable operation of critical equipment.
Features & Benefits
Advanced Cooling Solutions for Trane Computer Room Air- Handler (CRAH)
The Trane Computer Room Air-Handler (CRAH) is an essential component in the cooling infrastructure of data centers. Its primary purpose is to maintain optimal temperature levels to ensure the reliable operation of IT equipment, safeguarding against overheating and ensuring data integrity.
-
Superior Performance and Temperature Control
Trane CRAHs excel in regulating the temperature within data centers by efficiently removing heat generated by servers and other equipment. Climate control is crucial to prevent overheating, which can lead to equipment failure and data loss.
-
Energy Efficiency and Sustainability
Modern Trane CRAH units are engineered for exceptional energy efficiency, significantly reducing the overall power consumption of the data center. This reduction in power consumption not only helps in cost management but also supports environmental sustainability initiatives.
-
Scalability and Flexibility
Trane CRAHs offer scalable solutions to meet the cooling demands of data centers of various sizes. As data centers expand and incorporate more equipment, additional Trane CRAH units can be seamlessly integrated to manage the increased cooling load.
-
Redundancy and Reliability
Trane CRAHs are designed to be part of a redundant cooling system, ensuring that if one unit fails, others can take over to maintain the necessary environmental conditions. Redundancy cooling is vital for maintaining uptime and reliability in data centers.
-
Operational Efficiency
Symbio® equipment controllers provide enhanced operational efficiency, facilitating team control functionality with flexible leader designation and dynamic reassignment for up to 32 units. The controller is engineered with fail safe sequences to ensure continuous system operation in the event of communication loss or unit failure and offers the ability for customization to meet unique specifications.
Related Products
-
Data Center Cooling, Data Center Design
Ready to improve your data center design, development or operation? Trane is your trusted innovator for creating an energy-efficient, sustainable data center. -
Trane® Fan Coil Wall for Data Centers
Trane's data center fan wall unit maintains precise temperature and humidity in server rooms, helping mission-critical data center uptime and reducing energy consumption. -
Coolant Distribution Unit (CDU)
Designed for high-density data centers, the Trane CDU is a direct-to-chip liquid cooling distribution unit that delivers up to 10MW of cooling capacity, the most in its size class. -
CenTraVac® Water-Cooled Centrifugal Chiller
Trane CenTraVac® water-cooled centrifugal chillers feature a time-tested low-pressure design utilizing environmentally friendly refrigerants R-514A and R-1233zd. -
Trane Ascend™ Air-Cooled Chiller with Integrated Free Cooling
Experience the Trane® Ascend™ ACR Chiller with integrated free cooling. Exceptional efficiency, rapid restart, and ideal for high-density environments. -
Trane Air-Cooled Magnetic Bearing Chiller
Maximize cooling efficiency and reduce costs with Trane’s Air-Cooled Magnetic Bearing Chiller. Ideal for data centers, it offers advanced control and sustainability. Request a quote today!
Frequently Asked Questions
A Computer Room Air Handler (CRAH) is a cooling unit used to regulate the temperature and ensure optimal operating conditions for IT equipment. CRAH units are essential for cooling central IT infrastructure, ensuring stable and reliable operation of critical equipment. The CRAH unit is used in electrical rooms to cool power and network equipment in colocation and hyperscale data centers. The CRAH is also used in the white space and acts as supplemental cooling alongside chilled water systems.
CRAHs play a vital role in maintaining the environmental conditions necessary for the optimal performance and longevity of data center equipment. They help prevent overheating, ensure proper air circulation, and contribute to the overall energy efficiency and reliability of the data center.
CRAC (Computer Room Air Conditioner) units use direct expansion cooling with refrigerant to remove heat from data centers, while CRAH (Computer Room Air Handler) units use chilled water from an external chiller. CRAC systems are typically more efficient for smaller setups, whereas CRAH systems are preferred for larger facilities due to their scalability and efficiency in handling higher cooling loads.
Discover More of What’s Possible with Trane
-
Backed by our extensive history of HVAC system design and software simulation knowledge, our cutting-edge tools answer your challenges and help empower you to create a more sustainable, efficient and healthy world. -
Modern HVAC technology for buildings new and old -
You have goals. We have the experience and insights to help you reach them. On the forefront of what’s next, the flexible Wayform approach allows our experts to easily evolve their solutions as both your needs and the times change.
-
Building Systems Maintenance and Repair
Better building operations depend on custom maintenance and repairs. With help from service experts, you can have exactly what you need to manage buildings on your schedule and budget. -
Decarbonization is the processes of preventing or reducing carbon gasses from being released into the atmosphere, often as the result of burning fossil fuels that emit greenhouse gases. Much like vehicles that are reducing emissions by becoming more fuel efficient, or powered by electric batteries, buildings are decarbonizing, too.