CONTACTE CON UN EXPERTO EN TRANE

Enfriadores

Enfriadores Condensados por Aire y Enfriadores Condensados por Agua

Air-Cooled Chiller Rentals

Ideal when speed, ease of installation and reliability are your primary concerns.

  • Equipped to provide quick restoration of cooling in emergency and planned shutdown situations
  • Applied in industrial and commercial markets to provide cooling for both process and comfort applications

10-550 ton

  • Integral pumps, circuit breaker or fused disconnect, 0° - 71°F Water
  • 3-40 ton Process Chiller

 

Process cooling air conditioning chiller

Process Cooling Chiller

  • Capacity Range: 3 to 40 tons
  • Scroll Compressor
  • Onboard Integral Pump
  • Heat Exchanger-allows a high level of reliability
  • 460/3/60 Hz Electric
CGAM Air-Cooled Scroll Chiller

CGAM Air-Cooled Scroll Chiller

  • Capacity Range: 25 to 125 tons
  • Refrigerant: R-410A & R-454B
  • Ambient Operating Temps: -20–125°F
  • Chilled Water Operating Temps: 0-65°F
  • Industrial Design for Crane, Rigging, and Transportation
  • Integral on Board Pump w/ By-Pass
  • 460/3/60 Hz Electric
Series R® Helical Rotary Chiller

Series R® Helical Rotary Chiller

  • Capacity Range: 155 to 500 tons
  • Refrigerant: R-134a & R-513A
  • Ambient Operating Temps: 0–125°F
  • Chilled Water Operating Temps: 20-71°F
  • Industrial Design for Crane, Rigging, and Transportation
  • Integral on Board Pump w/ By-Pass
  • 460/3/60 Hz Electric
Ascend™ ACSA Air-Cooled Chiller

Ascend™ ACSA Air-Cooled Chiller

  • Capacity Range: 150 to 550 tons
  • Refrigerant: R-513A
  • Ambient Operating Temps: 0–125°F 
  • Chilled Water Temp Range: 25–65°F 
  • Screw Compressor Integral on Board Pump w/ VFD and Piping Bypass 
  • 460V/3Ph/60Hz
Ascend™ ACX Air-Cooled Heat Pump

Ascend™ ACX Air-Cooled Heat Pump

  • Capacity Range: 200 tons
  • Ambient Operating Temps: 0–95°F
  • Hot Water Temp Range: 68°F–140°F
  • Refrigerant: R454B
  • Scroll Compressor
  • Integral on Board Pump w/ VFD and Piping Bypass
  • 460V/3Ph/60Hz

Water-Cooled Chiller Rentals

Modified to install easily to provide fast temporary backup or added capacity.

  • Larger tonnage in a smaller footprint
  • Ideal for large process and comfort cooling applications that require higher efficiency equipment
  • Weatherized for outdoor use

225-1,000 ton

  • Centrifugal R-123 & R-514A, circuit breaker or fused disconnect

 

Water-Cooled Helical Rotary Chiller

Water-Cooled Helical Rotary Chiller

  • Capacity Range: 450 tons
  • Ambient Operating Temps: 34–104°F
  • Chilled Water Operating Temps: 10-65°F
  • Industrial Design for Crane, Rigging, and Transportation
  • 460/3/60 Hz Electric
CenTraVac® Water-Cooled Chiller

CenTraVac® Water-Cooled Chiller

  • Capacity Range: 225 to 1000 Tons
  • Ambient Operating Temps: 34–104°F
  • Chilled Water Operating Temps: 40-65°F
  • Industrial Design for Crane, Rigging, and Transportation
  • 460/3/60 Hz Electric

 


Downloads

Enfriadores Condensados por aire

deal cuando la velocidad, la facilidad de instalación y la confiabilidad son sus principales preocupaciones.

  • Equipado para proporcionar una rápida restauración del enfriamiento en situaciones de emergencia y paradas planificadas.
  • Aplicado en mercados industriales y comerciales para proporcionar refrigeración tanto para aplicaciones de proceso como de confort.

25 a 500 toneladas

  • Bombas integrales, disyuntor o desconexión con fusible, 0° - 65° F Agua

 

the-trane-rental-services-pitstop-video.png

Services tiene la solución perfecta para todas sus necesidades.

Con una rápida disponibilidad y servicio 24/7, nuestra moderna flota de alquiler de enfriadoras, bombas de calor, rooftops y contenedores refrigerados es la mejor opción cuando se requiere una solución rápida y fiable.

  • Entrega rápida en todo el territorio - Podemos entregar en menos de un día
  • Amplia flota de unidades HVAC disponibles - Para todo tipo de aplicaciones
  • Alquiler a corto y largo plazo - Desde una semana a años

     

Servicios

Alquile unidades HVAC para cada sector

Tanto si gestiona una planta de fabricación, un espacio de oficinas o un entorno industrial especializado, es innegable la necesidad de contar con sistemas de calefacción, ventilación y aire acondicionado eficientes y fiables.

Ahí es donde entran en juego nuestros servicios de alquiler de HVAC, que ofrecen soluciones personalizadas y vanguardistas para satisfacer las necesidades únicas de cada sector.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

Administración del Sistema HVAC

Cada sistema de HVAC necesita TLC ocasional para hacer su mejor trabajo. Nuestro enfoque le brinda la ventaja de contar con un soporte OEM completo proporcionado a través de nuestros propios técnicos capacitados en fábrica. Colaboraremos con usted para encontrar la solución adecuada.

Reparación del Sistema HVAC

Reparación del Sistema HVAC

¿Necesitas reparaciones? No tendrá que elegir entre velocidad y calidad. Invertimos en la formación de nuestros técnicos, apoyándolos con recursos OEM. Y nos aseguramos de que estén disponibles para usted a través de una red de oficinas locales.

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Soluciones de Alquiler

Nuestro enfoque de HVAC temporal y energía va más allá del abandono típico. Diseñamos, entregamos, instalamos e incluso monitoreamos soluciones de alquiler seguras y eficientes. A corto o largo plazo, enfriador, generador o unidad de aire acondicionado portátil, tenemos la flota y las personas donde y cuando las necesite.

Need Rental Help? Contact Us

Trane Rental Services Value

  • Extra cooling, short-term replacements, temporary equipment to cool, heat or power
  • Fast, reliable and cost-effective solutions when you need them
  • Keep your business operational while you repair, replace or upgrade your existing system
  • Scalable cooling, heating, and power for unique applications, unusual situations and special events
  • Team of dedicated account managers, engineers, service technicians and logistics professionals

¿Necesita ayuda con el alquiler? Contáctenos