Chiller Plant Control
Optimizes the rotation, staging, and sequencing of multiple chillers to serve dynamic building load while maximizing chiller life.
Learn about Chiller Plant ControlTrane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Tracer® SC+ is a powerful building automation system that integrates systems to simplify command and provide better control over comfort and efficiency. Pre-engineered into every SC+ are Tracer® System Applications, which help ensure best-possible performance while making it easy for engineers to design and simple for operators to use. Built on a foundation of open, industry-standard protocols, including BACnet, LonTalk, and Modbus, Tracer SC+ provides robust support for equipment from all generations and including both Trane and non-Trane.
Powered by a Tracer system, AI Control delivers dynamic, optimized HVAC control.
We know how systems work and what their users need. We’ll combine that knowledge to bring you a successful solution. Factory-engineered applications optimize efficiency consistently. The Synchrony user interface has well-organized content and amazing graphics so that any user can become an instant HVAC expert. It’s all a great starting point for solutions that can be fine-tuned to meet unique needs.
Tracer® SC+ supports equipment from previous—and future—generations, no matter who made it. Built on a foundation of open, industry-standard protocols (BACnet®, LonTalk®, and Modbus®) Tracer SC+ is both robust and inclusive. Legacy Trane and non-Trane proprietary equipment can be integrated through a simple communications bridge. So, you can replace aging equipment over time, as budgets allow.
Our security protocols will stand up to the scrutiny of your IT team and we update them regularly. When it comes to security, you can be confident moving forward with a solution from Trane. Tracer SC+ provides a robust backbone for the most complex systems.
Let’s think beyond traditional HVAC systems. Trane® levels up to optimize comfort and lifecycle costs, while keeping hyper-focused on cybersecurity. Lighting systems, energy meters, VFDs, and more can be utilized to provide more advanced algorithms.
Thousands of new and improved product ideas hit the market every year. Some can solve real facility problems, while others make big promises and don’t deliver. We’re proud to unveil Tracer SC+ as a winner of the 2024 BUILDINGS Product Innovation Awards (PIAs), an awards program celebrating innovative building materials and solutions that can help you create and maintain beautiful, functional, and high-performance commercial buildings
Plenty of providers pre-program their controls. At Trane, we pre-engineer performance. It’s more than a word choice. It’s what can make your buildings consistently more comfortable, healthier, and more energy efficient and sustainable. It’s performance that works, straight out of the box.
Trane expertly orchestrates equipment sequences into Tracer system applications. Our embedded logic delivers performance based on the latest ASHRAE® standards and guidelines, plus any goals you set for your buildings.
Optimizes the rotation, staging, and sequencing of multiple chillers to serve dynamic building load while maximizing chiller life.
Learn about Chiller Plant ControlDelivers the sequences and performance defined in ASHRAE Guideline 36 – High-Performance Sequences of Operation for HVAC systems, while allowing contextual modifications.
Synchronizes all the equipment delivering heating and cooling in spaces, rooms or zones that share common schedules and setpoints. Works with Variable Air Systems (VAS) to coordinate air handlers and VAV boxes to manage pressure and air flow within the room or zone.
A variety of user interfaces, designed for the right user at the right time. Each solution can be accessed securely and remotely from the device of your choice, or by an optional 10" touchscreen display on site.
Web-based software for building operators that comes as the built-in user interface for Tracer SC+. Tracer Synchrony is capable of more sophisticated HVAC control needs, like demand management and chiller plant optimization.
Tracer Synchrony
Enterprise level building management software for facility professionals, with built-in asset management and tenant request functionalities. Tracer Ensemble provides simple dashboards, reporting, alarm management and scheduling.
Tracer EnsembleTrane Autonomous Control Helping Customers Meet Energy Goals
Building on over 40+ years of connected and smart building technology, Trane’s Tracer SC+ is the most effective technology to help enable buildings of the future. Learn more about how Tracer SC+ can transform buildings:
At Trane, we engineer innovative building controls and connected services to create an intelligent solution designed specifically for your building.
Watch the video
Trane’s controls and building intelligence experts explore AI and its impact on the future of smart buildings.
Learn more about Smart Buildings
Harness AI Control to automatically optimize your building’s performance—day and night. Trane AI Control continuously drives efficiency and reduces carbon emissions, all while ensuring maximum comfort for occupants.
Learn more about Trane AI ControlBuilding automation is just the start to your connected building. Our Symbio equipment controllers, zone sensors, thermostats, and more can get the rest of your building connected.
A web-enabled, smart thermostat for light commercial applications. Pivot is easy to use with an intuitive touchscreen, customizable display, and even a mobile app for secure remote access.
Symbio HVAC Equipment Controls
A launch point for the evolution of creating all-digital HVAC systems. Symbio HVAC equipment controls provide secure remote connectivity to your HVAC equipment, flexibility to adapt for future regulations and operating changes, and serviceability benefits for installation and ongoing maintenance.
Sensors are integral to the performance of a building control system throughout the building lifecycle. Our wireless sensors take advantage of advanced technology to overcome installation obstacles of time, cost, and minimal ongoing maintenance.
Power and energy meters provide metering with a built-in integrator and power supply that delivers a cost-effective, easily installed solutions for power monitoring applications.
Your building has many systems and we can bring them all together. Tracer SC+ leverages open standard protocols to easily bring in third-party systems, such as lighting or non-Trane equipment.
For General and Corporate Questions: